Block Diagrams

3 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 3 of 3 Results Page  1 |    

Part Number   Status  
Sub Family  
Vin (max) (V)   Iout (max) (A)   Regulated Outputs (#)   Output Capacitor (uF)   Output Capacitor Type   Vdo (typ) (mV)   Iq (typ) (mA)   Accuracy (%)   Adj Output Options (V)   Vout Adj (min) (V)   Vout Adj (max) (V)   Operating Temp Range (Celsius)   Rating   Priority (type 2)   Vin (min) (V)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
TPS71701 ACTIVE SINGLE CHANNEL LDO 6.5 0.15 1 1 Ceramic 170 0.05 3 0.9 to 6.2 0.9 6.2 -40 to 125 Catalog 1 2.5 5SOT ,  6WSON 0.36 Low Noise, High-Bandwidth PSRR, Low-Dropout 150mA Linear Regulator
TPS73101 ACTIVE SINGLE CHANNEL LDO 5.5 0.15 1 Capacitor Free 30 0.4 1 1.2 5.5 -40 to 85 Catalog 1 1.7 5SOT 0.45 Single Output LDO, 150mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Fast Transient Response
TPS74201 ACTIVE SINGLE CHANNEL LDO 5.5 1.5 1 Capacitor Free 55 3 1 0.8 3.5 -40 to 85 Catalog 1 0.8 20VQFN ,  7PFM 2.0 Single Output LDO, 1.5A, Adj.(0.8 to 3.3V), Any or No Cap, Programmable SoftStart