Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Patient Monitoring: OMAP
> Block Diagrams
Block Diagrams
1 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 1 of 1 Results
Page 1 |
Part Number
Status
Sub Family
Vin (max) (V)
Iout (max) (A)
Regulated Outputs (#)
Vout (min) (V)
Vout (max) (V)
Vout2 (min) (V)
Vout2 (max) (V)
Preset Vout (V)
Iout2 (A)
Topology
Iq (typ) (mA)
Rating
Priority (type 2)
Vin (min) (V)
Pin/Package
Approx. Price (US$)
Description
DCP020515D
ACTIVE
1 W AND 2 W MINIATURE
5.5
0.066
2
14.25
15.75
-14.25
-15.75
15
0.06
Boost
27
Catalog
1
4.5
12SOP , 7PDIP
6.95
Miniature, 2W Isolated Unregulated DC/DC Converters