Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Patient Monitoring: OMAP
> Block Diagrams
Block Diagrams
4 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 4 of 4 Results
Page 1 |
Part Number
Status
Sub Family
I2C
DMA
PWM
Core Supply (Volts)
IO Supply (Volts)
HPI
USB
McASP
CPU
EMAC
Timers
Operating Temp Range (Celsius)
SPI
Serial I/O
Application-Specific or Analog I/O
On-Chip L1/SRAM
EMIF
Peak MMACS
Operating Temperature Range (°C)
ROM
External Memory Type Supported
UART
MMC/SD
Total On-Chip Memory (KB)
On-Chip L2/SRAM
RISC Frequency (MHz)
LCD
Rating
eCAP
RTC
Frequency (MHz)
McBSP
Video Port (Configurable)
RAM
McSPI
HDQ/1-Wire
POP Interface
Graphics Accelerator
Pin/Package
Approx. Price (US$)
Description
OMAP-L137
ACTIVE
OMAP-Lx Processors
2
32-Ch EDMA
3
1.2 V
1.8 V,3.3 V
1 16-bit
1
3
1 C674x; 1 ARM9
10/100
1 64-Bit GP,1 64-Bit GP/WD
-40 to 105,0 to 70
2
McASP,SPI,I2C,UART
LCDC,CAP/QEP,RTC
64 KB
1 16/8-Bit EMIFA,32/16-Bit EMIFB
2400
0 to 70,-40 to 125
1024 KB
Async SRAM,SDRAM,NAND Flash,NOR
3
1
448
256 KB
300
1
Catalog
3
1
300
256BGA
19.6
Low-Power Applications Processor
OMAP-L137-300
ACTIVE
OMAP-Lx Processors
Low-Power Applications Processor
OMAP3525
ACTIVE
OMAP35x PROCESSORS
3
64-Ch EDMA,32-Bit Channel SDMA
0.8 V to 1.35 V
1.8 V,3.0 V (MMC1 Only)
2
1 64x+,ARM Cortex-A8
12 32-Bit GP,2 32-Bit WD
I2C,McBSP,McSPI,UART
Video Port,USB,MMC/SD,POP Interface
112 KB (DSP),32 KB (ARM Cortex-A8)
1 32-Bit SDRC,1 16-Bit GPMC
3440
0 to 90,-40 to 105
16 KB (DSP),32 KB (ARM Cortex-A8)
LPDDR,NOR Flash,NAND flash,OneNAND,Asynch SRAM
3
3
688 KB
96 KB (DSP),256 KB (ARM Cortex-A8)
600
Catalog
430
5
1 Dedicated Output,1 Dedicated Input
64 KB
4
1
Yes (CBB)
423BGA , 515POP-FCBGA
29.0
Applications Processor
OMAP3530
ACTIVE
OMAP35x PROCESSORS
3
64-Ch EDMA,32-Bit Channel SDMA
0.8 V to 1.35 V
1.8 V,3.0 V (MMC1 Only)
2
1 64x+,ARM Cortex-A8
12 32-Bit GP,2 32-Bit WD
0 to 90,-40 to 105
I2C,McBSP,McSPI,UART
Video Port,USB,MMC/SD,POP Interface
112 KB (DSP),32 KB (ARM Cortex-A8)
1 32-Bit SDRC,1 16-Bit GPMC
3440
0 to 90,-40 to 105
16 KB (DSP),32 KB (ARM Cortex-A8)
LPDDR,NOR Flash,NAND flash,OneNAND,Asynch SRAM
3
3
688 KB
96 KB (DSP),256 KB (ARM Cortex-A8)
720
Catalog
520
5
1 Dedicated Output,1 Dedicated Input
64 KB
4
1
Yes (CBB)
1
423BGA , 515POP-FCBGA
32.0
Applications Processor