Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
GPS: Personal Navigation Device
> Block Diagrams
Block Diagrams
4 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 4 of 4 Results
Page 1 |
Part Number
Status
Sub Family
DNL (max) (+/-LSB)
INL (max) (+/-LSB)
Interface
Resolution (Bits)
Thermal Shutdown
Input Type
INL (+/- %) (max)
SFDR (dB)
Power Consumption (typ) (mW)
Search Sample Rate (max) (SPS)
# Input Channels
Input Configuration Range
SINAD (dB)
No Missing Codes (Bits)
No. of Supplies
Analog Voltage AV/DD (min) (V)
Analog Voltage AV/DD (max) (V)
Logic Voltage DV/DD (min) (V)
Logic Voltage DV/DD (max) (V)
# Input Channels (SE)
# Input Channels (Diff)
Sample Rate (max)
SNR (dB)
Operating Temp Range (Celsius)
Rating
Reference Mode
Priority (type 2)
Architecture
Single/Dual Analog Supply
Bipolar Input Type
Pin/Package
Approx. Price (US$)
Description
ADS7828
ACTIVE
ANALOG TO DIGITAL CONVERTER
1
1
Serial
12
No
Voltage
0.024
86
0.675
50000
8
Vref
71
12
1
2.7
5.25
2.7
5.25
8
4
50kSPS
72
-40 to 85
Catalog
Ext
1
SAR
16TSSOP
3.6
12-Bit 50 kSPS ADC I2C Low Power 8-Channel MUX Int 2.5V Ref
ADS7844
ACTIVE
ANALOG TO DIGITAL CONVERTER
1
1
Serial
12
No
Voltage
0.024
78
0.84
200000
8
Vref
72
12
1
2.7
5.25
2.7
5.25
8
4
200kSPS
72
-40 to 85
Catalog
Ext
1
SAR
Single
20SSOP
2.9
12-Bit, 8-Channel Serial Output Sampling Analog-To-Digital Converter
ADS8344
ACTIVE
ANALOG TO DIGITAL CONVERTER
2
6
16
No
Voltage
0.006
92
3.6
100000
8
Vref
86
15
1
2.7
5.25
2.7
5.25
8
4
100kSPS
-40 to 85
Catalog
Ext
1
SAR
20SSOP
8.0
16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter
ADS8345
ACTIVE
ANALOG TO DIGITAL CONVERTER
2
6
16
No
Voltage
0.006
98
3.6
100000
8
+/-Vref at +Vref
85
15
1
2.7
5.25
2.7
5.25
8
4
100kSPS
Catalog
Ext
1
SAR
Pseudo
20SSOP
8.0
16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter