|
Part Number
|
Status
|
![]()
Sub Family
|
|
Settling Time (µs)
|
Output Type
|
DNL (max) (+/-LSB)
|
INL (max) (+/-LSB)
|
Interface
|
Resolution (Bits)
|
Thermal Shutdown
|
SFDR (typ) (dB)
|
Reference: Type
|
Power Consumption (typ) (mW)
|
DAC: Channels
|
Analog Voltage AV/DD (min) (V)
|
Analog Voltage AV/DD (max) (V)
|
Logic Voltage DV/DD (min) (V)
|
Logic Voltage DV/DD (max) (V)
|
Monotonicity
|
No. of Supplies (Unipolar)
|
SNR (typ) (dB)
|
Operating Temp Range (Celsius)
|
INL (+/-) (max) (%)
|
Rating
|
Priority (type 2)
|
Output Range Min. (V or mA)
|
Output Range Max. (V or mA)
|
Architecture
|
Comments
|
Sample / Update Rate (MSPS)
|
Single/Dual Analog Supply
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
DAC5311
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
6
|
Voltage
|
0.25
|
0.25
|
Serial SPI
|
8
|
No
|
63
|
External
|
0.14
|
1
|
1.8
|
5.5
|
1.8
|
5.5
|
8
|
1
|
55
|
-40 to 125
|
0.0980
|
Catalog
|
1
|
0
|
5.5
|
String
|
|
|
|
6SOT
|
0.9
|
8bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package
|
|
|
DAC5681
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
0.0104
|
Current
|
2
|
4
|
Parallel LVDS
|
16
|
No
|
81
|
Int
|
650
|
1
|
3.0
|
3.6
|
1.71
|
2.15
|
|
2
|
79
|
-40 to 85
|
|
Catalog
|
1
|
2
|
20
|
I-steering
|
,
|
1000
|
Single
|
64VQFN
|
34.4
|
16-Bit, 1.0 GSPS Digital-To-Aanalog Converter (DAC)
|
|
|
DAC5681Z
|
NEW
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
0.0104
|
Current
|
2
|
4
|
Parallel LVDS
|
16
|
No
|
81
|
Int
|
800
|
1
|
3.0
|
3.6
|
1.71
|
2.15
|
|
2
|
79
|
-40 to 85
|
|
Catalog
|
1
|
2
|
20
|
I-steering
|
,
|
1000
|
Single
|
64VQFN
|
38.7
|
16-Bit, 1.0 GSPS 2x-4x Interpolating Digital-To-Analog Converter (DAC)
|
|
|
DAC5682Z
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
0.0104
|
Current
|
2
|
4
|
Parallel LVDS
|
16
|
No
|
81
|
Int
|
1300
|
2
|
3.0
|
3.6
|
1.71
|
2.15
|
|
2
|
79
|
-40 to 85
|
|
Catalog
|
1
|
2
|
20
|
I-steering
|
|
1000
|
Single
|
64VQFN
|
39.95
|
16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC)
|
|
|
DAC5687
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
0.012
|
Current
|
3
|
6
|
Parallel
|
16
|
No
|
80
|
Int
|
1410
|
2
|
3.0
|
3.6
|
1.71
|
2.15
|
|
1
|
75
|
-40 to 85
|
|
Catalog
|
1
|
2
|
20
|
I-steering
|
|
500
|
|
100HTQFP
|
28.15
|
16-bit, 500 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC)
|
|
|
DAC7311
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
6
|
Voltage
|
1
|
1
|
Serial SPI
|
12
|
No
|
65
|
External
|
0.14
|
1
|
1.8
|
5.5
|
1.8
|
5.5
|
12
|
1
|
81
|
-40 to 125
|
0.0244
|
Catalog
|
1
|
0
|
5.5
|
String
|
|
|
|
6SOT
|
1.2
|
12bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package
|
 |