Block Diagrams

8 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 8 of 8 Results Page  1 |    

Part Number   Status  
Sub Family  
Output Type   DNL (max) (+/-LSB)   INL (max) (+/-LSB)   Comments   Interface   Resolution (Bits)   Thermal Shutdown   Sample / Update Rate (MSPS)   Reference: Type   Power Consumption (typ) (mW)   DAC: Channels   Analog Voltage AV/DD (min) (V)   Analog Voltage AV/DD (max) (V)   Logic Voltage DV/DD (min) (V)   Logic Voltage DV/DD (max) (V)   Monotonicity   No. of Supplies (Unipolar)   Architecture   Operating Temp Range (Celsius)   INL (+/-) (max) (%)   Rating   Priority (type 2)   Output Range Min. (V or mA)   Output Range Max. (V or mA)   Settling Time (µs)   SNR (typ) (dB)   SFDR (typ) (dB)   Single/Dual Analog Supply   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
DAC7551 ACTIVE DIGITAL TO ANALOG CONVERTER Voltage 0.5 1 Ultralow Glitch Serial SPI 12 No 0.5 Ext 0.27 1 2.7 5.5 2.7 5.5 12 1 String -40 to 105 0.024 Catalog 1 0 5.5 5 12USON 1.4 12-Bit, Ultralow Glitch, Voltage Output Digital to Analog Converter
DAC7552 ACTIVE DIGITAL TO ANALOG CONVERTER Voltage 0.5 1 Ultralow Glitch Serial SPI 12 No 1 Ext 0.675 2 2.7 5.5 2.7 5.5 12 1 String -40 to 105 0.024 Catalog 1 0 5.5 5 16VQFN 2.35 12-Bit, Dual, Ultralow Glitch, Voltage Output Digital to Analog Converter
DAC7554 ACTIVE DIGITAL TO ANALOG CONVERTER Voltage 0.5 1 Very low glitch; Very low crosstalk Serial SPI 12 No Ext 3.5 4 2.7 5.5 2.7 5.5 12 1 String -40 to 105 0.024 Catalog 1 0 5.5 5 10VSSOP 4.8 Low-Power, Low-Glitch, 12-Bit DAC
DAC7558 ACTIVE DIGITAL TO ANALOG CONVERTER Voltage 0.5 1 Serial SPI 12 No 0.5 Ext 4.5 8 2.7 5.5 2.7 5.5 12 1 String -40 to 105 0.024 Catalog 1 0 5.5 5 32VQFN 7.5 12-Bit, Octal, Ultralow Glitch, Voltage Output Digital to Analog Converter
DAC7564 ACTIVE DIGITAL TO ANALOG CONVERTER Voltage 0.5 1 Serial SPI 12 No Int/Ext 2.9 4 2.7 5.5 1.8 5.5 12 1 String -40 to 105 0.0244 Catalog 1 0 5.5 8 81 79 Single 16TSSOP 5.8 12-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference
DAC8164 ACTIVE DIGITAL TO ANALOG CONVERTER Voltage 1 2 Serial SPI 14 No Int/Ext 2.9 4 2.7 5.5 1.8 1.8 14 1 String -40 to 105 0.0122 Catalog 1 0 5.5 8 87 79 Single 16TSSOP 7.95 14-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference
DAC8560 ACTIVE DIGITAL TO ANALOG CONVERTER Voltage 1 8 Serial SPI 16 No 0.2 Int/Ext 2.6 1 2.7 5.5 2.7 5.5 16 1 String -40 to 105 0.012 Catalog 1 0 5.5 8 88 79 Single 8VSSOP 3.75 16-Bit, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/℃ Internal Reference
DAC8564 ACTIVE DIGITAL TO ANALOG CONVERTER Voltage 1 8 Serial SPI 16 No 0.2 Int/Ext 3.1 4 2.7 5.5 1.8 5.5 16