Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Oscilloscope
> Block Diagrams
Block Diagrams
3 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 3 of 3 Results
Page 1 |
Part Number
Status
Sub Family
Number of Channels
VCC (min) (V)
Voltage Nodes (V)
Vmin (V)
Vmax (V)
Vcc min (V)
Voltage Node (V)
Vcc max (V)
ICC (uA)
IL OFF (max) (nA)
RON Mis-match (max) (Ohms)
RON Flatness (max) (Ohms)
ON Time (max) (ns)
OFF Time (max) (ns)
Charge Injection (max) (pC)
Configuration
Operating Temp Range (Celsius)
Rating
Technology Family
ESD Rating (kV)
Bandwidth (MHz)
Priority (type 2)
ron(max) (ohms)
Vcc range (V)
VCC (max) (V)
Pin/Package
Approx. Price (US$)
Description
TS5A23166
ACTIVE
ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V)
2
5.5
5, 3.3, 2.5, 1.8
1.65
5.5
1.65
1.8, 2.5, 3.0, 3.3, 5.0
5.5
0.1
20uA
0.1
0.25
9
13
6
2 X SPST
-40 to 85
Catalog
TS
2kV HBM
150
1
1
8DSBGA , 8VSSOP
0.43
0.9-Ohm Dual SPST Analog Switch 5-V/3.3-V 2-Channel Analog Switch
TS5A3159A
ACTIVE
ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V)
1
5.5
1.8, 2.5, 3.0, 3.3, 5.0
1.65
1.8, 2.5, 3.0, 3.3, 5.0
5.5
0.01
20000
0.1
0.25
35
30
36.5
1 X SPDT
-40 to 85
Catalog
TS
2kV HBM
100
1
0.9
1.65 to 5.5
6DSBGA , 6SOT
0.25
1 Ohm SPDT Analog Switch 5-V/3.3-V Single Channel 2:1 Multiplexer/Demultiplexer
TS5A6542
ACTIVE
ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V)
1
2.25
2.25
5.5
2.25
2.5, 3.0, 3.3, 5.0
5.5
0.055
N/A
0.1
0.25
25
20
15
1 X SPDT
-40 to 85
Catalog
TS
15kV Contact Discharge (IEC L-4)
43
1
0.75
2.25 to 5.5
5.5
8DSBGA
0.37
0.75-Ohm SPDT Analog Switch With Input Logic Translation