Block Diagrams

9 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 9 of 9 Results Page  1 |    

Part Number   Status  
Sub Family  
Input Level   No. of Outputs   Output Level   VCC (V)   Supply Current (mA)   Voltage Range   Output Frequency (min) (Mhz)   Output Frequency (max) (Mhz)   Output Skew (ps)   Divider Ratio   Operating Frequency Range (min) (MHz)   Operating Temp Range (Celsius)   Rating   Priority (type 2)   Operating Frequency Range (max) (MHz)   RMS Jitter   IO Supply (Volts)   Jitter-Peak to Peak(P-P) or Cycle to Cycle(C-C)   Multiplier Ratio   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
CDCE62002 NEW ACTIVE INTERNAL VCO OUTPUT LVPECL,LVDS,LVCMOS 2 LVPECL,LVDS,LVCMOS 3.3 230 3.3 10.94 1175 75 Universal 10.94 -40 to 85 Catalog 1 1175 32VQFN 6.6 Four Output Clock Generator/Jitter Cleaner with Integrated Dual VCOs
CDCE62005 ACTIVE INTERNAL VCO OUTPUT LVPECL,LVDS,LVCMOS 5 LVPECL,LVDS,LVCMOS 3.3 3.3 4.25 1175 75 Universal 4.25 -40 to 85 Catalog 1 1175 1ps 48VQFN 7.5 5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO
CDCE72010 ACTIVE TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS LVPECL,LVCMOS 10 LVPECL,LVDS,LVCMOS 3.3 0.001 1500 1 - 80 -40 to 85 Catalog 1 64VQFN 10.95 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner
CDCE913 ACTIVE VCXO INPUT Crystal, LVCMOS 3 LVCMOS 1.8,3.3 230 150 Universal Ratio -40 to 85 Catalog 1 2.5 to 3.3 60 ps Universal Ratio 14TSSOP 1.6 Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs
CDCE925 ACTIVE VCXO INPUT Crystal, LVCMOS 5 LVCMOS 1.8,3.3 230 150 Universal Ratio -40 to 85 Catalog 1 2.5 to 3.3 60 ps Universal Ratio 16TSSOP 1.95 Programmable 2-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs
CDCE937 ACTIVE VCXO INPUT Crystal, LVCMOS 7 LVCMOS 1.8,3.3 230 150 Universal Ratio -40 to 85 Catalog 1 2.5 to 3.3 60 ps Universal Ratio 20TSSOP 2.15 Programmable 3-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs
CDCE949 ACTIVE VCXO INPUT Crystal, LVCMOS 9 LVCMOS 1.8,3.3 230 150 Universal Ratio -40 to 85 Catalog 1 2.5 to 3.3 60 ps Universal Ratio 24TSSOP 2.35 Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs
CDCM61004 ACTIVE INTERNAL VCO OUTPUT Crystal or LVCMOS 4 LVPECL or LVDS or 2 LVCMOS 3.3 108mA Max 3.3 43.75 683.28 Universal 43.75 Catalog 1 683.28 500fs Typical, <1ps Max 32VQFN 6.5 1:4 Ultra Low Jitter Crystal-In Clock Generator
CDCM7005 ACTIVE EXTERNAL VCXO OUTPUT LVCMOS (REF_CLK),LVPECL (VCXO_CLK) 5 LVPECL,LVCMOS 3.3 1500 1,2,3,4,6,8,16 -40 to 85 Catalog 1 48VQFN ,  64BGA 9.5 High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO