Block Diagrams

9 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 9 of 9 Results Page  1 |    

Part Number   Status  
Sub Family  
Resolution (Bits)   Power Consumption (typ) (mW)   Search Sample Rate (max) (SPS)   # Input Channels   Input Configuration Range   No Missing Codes (Bits)   No. of Supplies   Analog Voltage AV/DD (min) (V)   Analog Voltage AV/DD (max) (V)   Logic Voltage DV/DD (min) (V)   Logic Voltage DV/DD (max) (V)   Sample Rate (max)   Operating Temp Range (Celsius)   Rating   Reference Mode   Priority (type 2)   Architecture   INL (max) (+/-LSB)   SNR (dB)   DNL (max) (+/-LSB)   Comments   Interface   Thermal Shutdown   Input Type   INL (+/- %) (max)   SFDR (dB)   SINAD (dB)   # Input Channels (Diff)   Single/Dual Analog Supply   # Input Channels (SE)   Single-Ended   Diff Ended   SNR (typ) (dB)   Reference: Type   Unipolar   Serial, SPI   Analog Input BW (MHz)   Bipolar Input Type   ENOB (Bits)   Serial, I2C   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
ADS1259 PREVIEW ANALOG TO DIGITAL CONVERTER   24 27 14400 2 +/- Vref 24 2 4.75 5.25 2.7 5.5 14.4kSPS -40 to +105 Catalog Int and Ext   1 Delta-Sigma 0.00% 20TSSOP Low-Noise, 14kSPS, 24-Bit Analog-to-Digital Converter
ADS7829 ACTIVE ANALOG TO DIGITAL CONVERTER 12 0.6 125000 1 Vref 12 1 2 5.25 2.7 5.25 125kSPS -40 to 85 Catalog Ext 1 SAR 1.25 72 0.75 Pseudo-differential input Serial No Voltage 0.018 86 71 1 8VSON 1.5 12-Bit High Speed 2.7V microPower Sampling Analog-to-Digital Converter
ADS7844 ACTIVE ANALOG TO DIGITAL CONVERTER 12 0.84 200000 8 Vref 12 1 2.7 5.25 2.7 5.25 200kSPS -40 to 85 Catalog Ext 1 SAR 1 72 1 Serial No Voltage 0.024 78 72 4 Single 8 20SSOP 2.9 12-Bit, 8-Channel Serial Output Sampling Analog-To-Digital Converter
ADS8325 ACTIVE ANALOG TO DIGITAL CONVERTER 16 2.25 100000 1 Vref 16 1 2.7 5.5 2.7 5.5 100kSPS -40 to 85 Catalog Ext 1 SAR 4 91 2 No Voltage 0.006 108 91 1 + No Yes 8VSON ,  8VSSOP 5.9 16-Bit, 100kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC
ADS8326 ACTIVE ANALOG TO DIGITAL CONVERTER 16 10 250000 1 Vref 16 1 2.7 5.5 2.7 5.5 250kSPS -40 to 85 Catalog Ext 1 SAR 1.5 1 No Voltage 0.0023 103 91 Single 1 Yes No 91.5 EXT Yes Yes 8VSON ,  8VSSOP 5.0 16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC
ADS8327 ACTIVE ANALOG TO DIGITAL CONVERTER   16 15 500000 1 Vref 16 2 2.7 5.5 1.65