Block Diagrams

1 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 1 of 1 Results Page  1 |    
Part Number   Status  
Sub Family  
ron(max) (ohms)   Number of Channels   VCC (min) (V)   Vcc min (V)   Voltage Node (V)   Vcc max (V)   VCC (max) (V)   IL OFF (max) (nA)   RON Mis-match (max) (Ohms)   RON Flatness (max) (Ohms)   ON Time (max) (ns)   OFF Time (max) (ns)   Charge Injection (max) (pC)   Configuration   Operating Temp Range (Celsius)   Rating   Technology Family   ESD Rating (kV)   Bandwidth (MHz)   Priority (type 2)   ICC (uA)   Pin/Package   Approx. Price (US$)  
Description  
Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
TS3A44159 ACTIVE ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) 0.45 4 4.3 1.65 1.8, 2.5, 3.0, 3.3 4.3 4.3 N/A 0.07 0.1 25 35 139 4 X SPDT -40 to 85 Catalog TS 2kV HBM 35 1 1.2 16TSSOP ,  16UQFN ,  16VQFN 0.37 0.45-Ohm Quad SPDT Analog Switch Quad-Channel 2:1 Multiplexer/Demultiplexer with Two Controls