Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
ECG Electrocardiogram
> Block Diagrams
Block Diagrams
3 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 3 of 3 Results
Page 1 |
Part Number
Status
Sub Family
I2C
DMA
PWM
Core Supply (Volts)
IO Supply (Volts)
HPI
USB
McASP
CPU
EMAC
Timers
Operating Temp Range (Celsius)
SPI
Serial I/O
Application-Specific or Analog I/O
On-Chip L1/SRAM
EMIF
Peak MMACS
Operating Temperature Range (°C)
ROM
External Memory Type Supported
UART
MMC/SD
Total On-Chip Memory (KB)
On-Chip L2/SRAM
RISC Frequency (MHz)
LCD
Rating
eCAP
RTC
Frequency (MHz)
McBSP
VPIF
SATA
uPP
Pin/Package
Approx. Price (US$)
Description
OMAP-L137
ACTIVE
OMAP-Lx Processors
2
32-Ch EDMA
3
1.2 V
1.8 V,3.3 V
1 16-bit
1
3
1 C674x; 1 ARM9
10/100
1 64-Bit GP,1 64-Bit GP/WD
-40 to 105,0 to 70
2
McASP,SPI,I2C,UART
LCDC,CAP/QEP,RTC
64 KB
1 16/8-Bit EMIFA,32/16-Bit EMIFB
2400
0 to 70,-40 to 125
1024 KB
Async SRAM,SDRAM,NAND Flash,NOR
3
1
448
256 KB
300
1
Catalog
3
1
300
256BGA
19.6
Low-Power Applications Processor
OMAP-L137-300
ACTIVE
OMAP-Lx Processors
Low-Power Applications Processor
OMAP-L138
NEW
ACTIVE
OMAP-Lx Processors
2
2 32-Ch EDMA
2
1.2 V,1.1 V,1.0 V,(Variable)
1.8 V,3.3 V
1 16-bit
1
1
1 C674x; 1 ARM9
10/100
3 64-Bit GP,1 64-Bit GP/WD
2
McASP,McBSP,SPI,I2C,UART,SATA
Video Port,EMAC,USB,PWM,MMC/SD,LCDC,CAP,RTC,uPP,SATA
64 KB
1 16-Bit EMIFA,16-Bit DDR2/mDDR
2400
0 to 90,-40 to 105
1024 KB
Async SRAM,SDRAM,DDR2,mDDR,NAND Flash,NOR
3
2
448
256 KB
300
1
Catalog
3
1
300
2
1
1
1
361NFBGA
22.35
Low-Power Applications Processor