Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
ECG Electrocardiogram
> Block Diagrams
Block Diagrams
1 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 1 of 1 Results
Page 1 |
Part Number
Status
Sub Family
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Efficiency (typ) (%)
Vout (min) (V)
Vout (max) (V)
Priority (Used for PQS)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Iq (typ) (mA)
Pin/Package
Approx. Price (US$)
Description
TPS60403
ACTIVE
INVERTING CHARGE PUMP REGULATORS
1.6
5.5
0.06
400
99
-1.6
-5.25
3
Inverting Buck/Boost
1
-40 to 85
Catalog
1
0.4
5SOT
0.33
60mA Charge Pump Voltage Inverter with Fixed 250kHz Operation