Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
X-ray: Baggage Scanner
> Block Diagrams
Block Diagrams
6 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 6 of 6 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Thermal Shutdown
Vout (min) (V)
Vout (max) (V)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Vout2 (min) (V)
Vout2 (max) (V)
Iout2 (A)
Pin/Package
Approx. Price (US$)
Description
TPS40054
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
1.5
8
40
20
1000
Yes
0.7
35
Buck
1
-40 to 85
Catalog
1
85
16HTSSOP
1.65
Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source only
TPS40055
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
1.5
8
40
20
1000
Yes
0.7
35
Buck
1
-40 to 85
Catalog
1
85
16HTSSOP
1.65
Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink
TPS40057
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
1.5
8
40
20
1000
Yes
0.7
35
Buck
1
-40 to 85
Catalog
1
85
16HTSSOP
1.65
Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink with prebias
TPS40077
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
1.5
4.5
28
20
1000
Yes
0.7
23
Buck
1
-40 to 85
Catalog
1
84
16HTSSOP
1.6
High Efficiency, Mid-Range Input, Synchronous Buck Controller with Voltage Feed Forward
TPS51020
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
1.4
4.5
28
20
450
Yes
0.9
24
Buck
2
-40 to 85
Catalog
1
88
0.9
24
20
30TSSOP
2.1
Dual, DDR selectable, Synchronous buck controller
TPS5124
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
1.1
4.5
15
20
500
No
0.9
12
Buck
2
-40 to 85
Catalog
1
80
0.9
12
20
30TSSOP
2.0
TPS5124 Dual Channel Synchronous Step-Down PWM Controller