Block Diagrams

5 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 5 of 5 Results Page  1 |    

Part Number   Status  
Sub Family  
Settling Time (µs)   Output Type   DNL (max) (+/-LSB)   INL (max) (+/-LSB)   Interface   Resolution (Bits)   Thermal Shutdown   Sample / Update Rate (MSPS)   SFDR (typ) (dB)   Reference: Type   Power Consumption (typ) (mW)   DAC: Channels   Analog Voltage AV/DD (min) (V)   Analog Voltage AV/DD (max) (V)   Logic Voltage DV/DD (min) (V)   Logic Voltage DV/DD (max) (V)   Monotonicity   No. of Supplies (Unipolar)   SNR (typ) (dB)   Operating Temp Range (Celsius)   Rating   Priority (type 2)   Output Range Min. (V or mA)   Output Range Max. (V or mA)   Architecture   Comments   INL (+/-) (max) (%)   Single/Dual Analog Supply   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
DAC5652 ACTIVE DIGITAL TO ANALOG CONVERTER 0.02 Current 1 0.5 Parallel 10 No 275 80 Int/Ext 290 2 3.0 3.6 3 3.6 10 1 63 -40 to 85 Catalog 1 2 20 I-steering 48TQFP 7.6 10 bit 275 MSPS Dual Digital to Analog Converter
DAC7554 ACTIVE DIGITAL TO ANALOG CONVERTER 5 Voltage 0.5 1 Serial SPI 12 No Ext 3.5 4 2.7 5.5 2.7 5.5 12 1 -40 to 105 Catalog 1 0 5.5 String Very low glitch; Very low crosstalk 0.024 10VSSOP 4.8 Low-Power, Low-Glitch, 12-Bit DAC
DAC7558 ACTIVE DIGITAL TO ANALOG CONVERTER 5 Voltage 0.5 1 Serial SPI 12 No 0.5 Ext 4.5 8 2.7 5.5 2.7 5.5 12 1 -40 to 105 Catalog 1 0 5.5 String 0.024 32VQFN 7.5 12-Bit, Octal, Ultralow Glitch, Voltage Output Digital to Analog Converter
DAC8560 ACTIVE DIGITAL TO ANALOG CONVERTER 8 Voltage 1 8 Serial SPI 16 No 0.2 79 Int/Ext 2.6 1 2.7 5.5 2.7 5.5 16 1 88 -40 to 105 Catalog 1 0 5.5 String 0.012 Single 8VSSOP 3.75 16-Bit, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/℃ Internal Reference
DAC8565 ACTIVE DIGITAL TO ANALOG CONVERTER 8 Voltage 1 8 Serial SPI 16 No 0.2 79 Int/Ext 3.1 4 2.7 5.5 1.8 5.5 16 1 88 -40 to 105 Catalog 1 0 5.5 String 0.012 Single 16TSSOP 11.25 16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/C Internal Reference