Block Diagrams

1 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 1 of 1 Results Page  1 |    
Part Number   Status  
Sub Family  
I2C   DMA   McBSP   Core Supply (Volts)   IO Supply (Volts)   USB   CPU   Video Port (Configurable)   Timers   Operating Temp Range (Celsius)   Serial I/O   Application-Specific or Analog I/O   On-Chip L1/SRAM   EMIF   Peak MMACS   Operating Temperature Range (°C)   RAM   ROM   External Memory Type Supported   UART   MMC/SD   Total On-Chip Memory (KB)   On-Chip L2/SRAM   RISC Frequency (MHz)   Rating   McSPI   HDQ/1-Wire   Graphics Accelerator   POP Interface   Frequency (MHz)   Pin/Package   Approx. Price (US$)  
Description  
Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
OMAP3530 ACTIVE OMAP35x PROCESSORS   3 64-Ch EDMA,32-Bit Channel SDMA 5 0.8 V to 1.35 V 1.8 V,3.0 V (MMC1 Only) 2 1 64x+,ARM Cortex-A8 1 Dedicated Output,1 Dedicated Input 12 32-Bit GP,2 32-Bit WD 0 to 90,-40 to 105 I2C,McBSP,McSPI,UART Video Port,USB,MMC/SD,POP Interface 112 KB (DSP),32 KB (ARM Cortex-A8) 1 32-Bit SDRC,1 16-Bit GPMC 3440 0 to 90,-40 to 105 64 KB 16 KB (DSP),32 KB (ARM Cortex-A8) LPDDR,NOR Flash,NAND flash,OneNAND,Asynch SRAM 3 3 688 KB 96 KB (DSP),256 KB (ARM Cortex-A8) 720 Catalog 4 1 1 Yes (CBB) 520 423BGA ,  515POP-FCBGA 32.0 Applications Processor