Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
X-ray: Baggage Scanner
> Block Diagrams
Block Diagrams
5 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 5 of 5 Results
Page 1 |
Part Number
Status
Sub Family
I2C
DMA
PWM
Core Supply (Volts)
IO Supply (Volts)
HPI
USB
CPU
DAC
Video Port (Configurable)
EMAC
Timers
Operating Temp Range (Celsius)
SPI
Serial I/O
Parallel I/O
Application-Specific or Analog I/O
On-Chip L1/SRAM
EMIF
Peak MMACS
Hardware Accelerators
Operating Temperature Range (°C)
ROM
External Memory Type Supported
UART
MMC/SD
Total On-Chip Memory (KB)
On-Chip L2/SRAM
RISC Frequency (MHz)
ASP
ATA/CF
VLYNQ
Rating
Hardware Coprocessor
Frequency (MHz)
McASP
PCI
CRGEN
VDCE
Transport Stream Interface
Pin/Package
Approx. Price (US$)
Description
TMS320DM6446-513
ACTIVE
TMS320DM644x SOCs
1
64-Ch EDMA
3
1.2 V
1.8 V,3.3 V
1 16-bit
1
1 C64x+; 1 ARM9; DaVinci Video
4
1 Dedicated Output,1 Dedicated Input
10/100
2 64-Bit GP,1 64-Bit WD
-40 to 105
1
Audio Serial Port (ASP),SPI,I2C,UART,VLYNQ
ATA/CF
Video Port,EMAC
112 KB (DSP),40 KB (ARM)
1 16/8-Bit EMIFA,1 32/16-Bit DDR2
4104
Resizer,OSD,Previewer,H3A
-40 to 105
16 KB (ARM)
Async SRAM,DDR2 SDRAM,NAND Flash,SmartMedia/xD
3
1
232
64 KB (DSP)
256.5
1
ATA/CF
1
Catalog
1 VICP - 256.5 MHz
513
361NFBGA
35.65
DaVinci Digital Media System-on-Chip
TMS320DM6446-594
ACTIVE
TMS320DM644x SOCs
1
64-Ch EDMA
3
1.2 V
1.8 V,3.3 V
1 16-bit
1
1 C64x+; 1 ARM9; DaVinci Video
4
1 Dedicated Output,1 Dedicated Input
10/100
2 64-Bit GP,1 64-Bit WD
0 to 85
1
Audio Serial Port (ASP),SPI,I2C,UART,VLYNQ
ATA/CF
Video Port,EMAC
112 KB (DSP),40 KB (ARM)
1 16/8-Bit EMIFA,1 32/16-Bit DDR2
4752
Resizer,OSD,Previewer,H3A
0 to 85
16 KB (ARM)
Async SRAM,DDR2 SDRAM,NAND Flash,SmartMedia/xD
3
1
232
64 KB (DSP)
297
1
ATA/CF
1
Catalog
1 VICP - 297 MHz
594
361NFBGA
35.65
DaVinci Digital Media System-on-Chip
TMS320DM6467
ACTIVE
TMS320DM646x SOCs
529FCBGA
66.85
Digital Media System-on-Chip
TMS320DM6467-594
ACTIVE
TMS320DM646x SOCs
1
64-Ch EDMA
2
1.2 V,1.05 V (SmartReflex)
1.8 V,3.3 V
1 32/16-Bit
1
1 C64x+; 1 ARM9; DaVinci High Definition Video
VPIF,1 for Dual SD or Single HD or Single Raw Capture,1 for Dual SD or Single HD Display
10/100/1000
2 64-Bit GP,1 64-Bit WD
-40 to 105,0 to 85
1
McASP,I2C,SPI,UART,VLYNQ
ATA,HPI,PCI
Video Port,EMAC,USB,PWM,SmartReflex
64 KB (DSP),56 KB (ARM)
1 16/8-Bit EMIFA,1 32/16-Bit DDR2 (297 MHz)
4752
VDCE,Chroma Conversion,Edge Padding,Anti-alias Filtering
0 to 85,-40 to 105
8 KB (ARM)
Async SRAM,DDR2 SDRAM,NAND Flash,SmartMedia/SSFDC/xD
3
256
128 KB (DSP)
297
ATA
1
Catalog
2 HDVICPs
594
2
1 32-Bit [33 MHz]
2
1
2 TSIF for MPEG Transport Stream Input and Output
529FCBGA
66.85
Digital Media System-on-Chip
TMS320DM6467-729
ACTIVE
TMS320DM646x SOCs
1
64-Ch EDMA
2
1.2 V
1.8 V,3.3 V
1 32/16-Bit
1
1 C64x+; 1 ARM9; DaVinci High Definition Video
VPIF,1 for Dual SD or Single HD or Single Raw Capture,1 for Dual SD or Single HD Display
10/100/1000
2 64-Bit GP,1 64-Bit WD
-40 to 85,0 to 85
1
McASP,I2C,SPI,UART,VLYNQ
ATA,HPI,PCI
Video Port,EMAC,USB,PWM
64 KB (DSP),56 KB (ARM)
1 16/8-Bit EMIFA,1 32/16-Bit DDR2 (310.5 MHz)
5832
VDCE,Chroma Conversion,Edge Padding,Anti-alias Filtering
0 to 85,-40 to 85
8 KB (ARM)
Async SRAM,DDR2 SDRAM,NAND Flash,SmartMedia/SSFDC/xD
3
256
128 KB (DSP)
364.5
ATA
1
Catalog
2 HDVICPs
729
2
1 32-Bit [33 MHz]
2
1
2 TSIF for MPEG Transport Stream Input and Output
529FCBGA
83.55
Digital Media System-on-Chip