Block Diagrams

5 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 5 of 5 Results Page  1 |    

Part Number   Status  
Sub Family  
INL (max) (+/-LSB)   Resolution (Bits)   Thermal Shutdown   Input Type   INL (+/- %) (max)   Power Consumption (typ) (mW)   Search Sample Rate (max) (SPS)   # Input Channels   Input Configuration Range   No Missing Codes (Bits)   ENOB (Bits)   No. of Supplies   Analog Voltage AV/DD (min) (V)   Analog Voltage AV/DD (max) (V)   Logic Voltage DV/DD (min) (V)   Logic Voltage DV/DD (max) (V)   # Input Channels (SE)   # Input Channels (Diff)   Sample Rate (max)   Architecture   Operating Temp Range (Celsius)   Rating   Reference Mode   Priority (type 2)   DNL (max) (+/-LSB)   SNR (dB)   Interface   Analog Input BW (MHz)   SFDR (dB)   Reference: Type   Bipolar Input Type   Serial, SPI   Unipolar   Diff Ended   SNR (typ) (dB)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
ADS1255 ACTIVE ANALOG TO DIGITAL CONVERTER 0.0003% 24 No Voltage 0.001 36 30000 2 2Vref/PGA(1-64) 24 23 2 4.75 5.25 1.8 3.6 1 1 30kSPS Delta-Sigma -40 to 85 Catalog Ext 1 2 20SSOP 7.0 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC
ADS1271 ACTIVE ANALOG TO DIGITAL CONVERTER 0.0006% 24 No Voltage 0.0015 92 105000 1 1.06Vref 24 2 4.75 5.25 1.65 3.6 1 105kSPS Delta-Sigma -40 to 125 Catalog Ext 1 1 109 Serial, SPI 0.05 108 External Pseudo yes 16TSSOP 6.35 24-Bit, 105kSPS Industrial Delta-Sigma ADC
ADS1274 ACTIVE ANALOG TO DIGITAL CONVERTER 0.0003% 24 No Voltage 0.0012 275 128000 4 Vref 24 3 4.75 5.25 1.65 3.6 4 144kSPS Delta-Sigma -40 to 125 Catalog Ext 1 1 111 Serial, SPI 0.062 109 External Pseudo yes yes yes 64HTQFP 13.95 Quad, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC
ADS1278 ACTIVE ANALOG TO DIGITAL CONVERTER 0.0003% 24 No Voltage 0.0012 530 128000 8 Vref 24 3 4.75 5.25 1.65 3.6 8 144kSPS Delta-Sigma -40 to 105 Catalog Ext 1 1 111 Serial, SPI 0.062 109 External Pseudo yes yes yes 64HTQFP 23.95 Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC
ADS1281 ACTIVE ANALOG TO DIGITAL CONVERTER 0.00006% 31 No Voltage 0.0005 12 4000 1 0.5Vref 31 2 4.75 5.25 1.65 3.6 1 4kSPS Delta-Sigma Catalog Ext 1 1 130 Serial, SPI 123 External True yes yes yes 130 24TSSOP 28.75 High Resolution 24-Bit Analog-to Digital Converter