Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Seismic
> Block Diagrams
Block Diagrams
3 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 3 of 3 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Thermal Shutdown
Vout (min) (V)
Vout (max) (V)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Switch Current Limit (typ) (A)
Priority (Used for PQS)
Pin/Package
Approx. Price (US$)
Description
TPS40041
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
2
2.25
5.5
15
600
Yes
0.6
4.84
Buck
1
-40 to 85
Catalog
1
88
8VSON
0.9
Low Pin Count, Low Vin Synchronous Buck DC/DC Controller
TPS54310
ACTIVE
STEP-DOWN REGULATORS
6.2
3
6
3
700
Yes
0.9
3.3
Buck
1
-40 to 125
Catalog
1
87
4
1
20HTSSOP
2.25
3V to 6V, 3A Synchronous Step Down SWIFT™ Converter
TPS61200
ACTIVE
STEP-UP REGULATORS
0.05
0.3
5.5
1.2
1250
1.8
5.5
Boost
1
-40 to 85
Catalog
1
95
1.35
3
10VSON
1.2
0.3V Input Voltage Boost Converter with 1.3A Switches and 'Down Mode' in a 3x3 QFN