Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Seismic
> Block Diagrams
Block Diagrams
4 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 4 of 4 Results
Page 1 |
Part Number
Status
Sub Family
DMA
Timers
Frequency (MHz)
Cycle Time (ns)
MIPS
Boot Loader Available
I2C
RAM (Words)
McBSP
Core Supply (Volts)
IO Supply (Volts)
Total Addressable Memory Space (Words)
HPI
MISC
CPU
ROM (Words)
On-Chip L1/SRAM
EMIF
Peak MMACS
Operating Temperature Range (°C)
RAM
ROM
External Memory Type Supported
UART
Rating
Serial Ports
Hardware Accelerators
Pin/Package
Approx. Price (US$)
Description
TMS320VC5501-300
ACTIVE
TMS320C55X DSP GENERATION
6-Ch
2 64-Bit GP,1 WD
300
3.33
600
Yes
1
16K (32K Bytes)
2
1.26 V
3.3 V
8M (16M Bytes)
1 8-Bit HPI
APLL, WD, Instruction Cache
1 C55x
16K (32K Bytes)
16 KB
1 32-Bit
600
-40 to 85
32 KB
32 KB
Async SRAM,SBSRAM,SDRAM
1
Catalog
2 McBSPs, I2C, UART
176LQFP , 201BGA MICROSTAR
4.5
Fixed-Point Digital Signal Processor
TMS320VC5510A
ACTIVE
TMS320C55X DSP GENERATION
Fixed-Point Digital Signal Processors
TMS320VC5510A-160
ACTIVE
TMS320C55X DSP GENERATION
6-Ch
2 16-Bit GP
160
YES
3
1.6 V
3.3 V
1 16-Bit EHPI
1 C55x
24 KB
1 32-Bit
320
-40 to 85,0 to 85
320 KB
32 KB
Async SRAM,SBSRAM,SDRAM
Catalog
Image/Video Extension
240BGA MICROSTAR
14.4
Fixed-Point Digital Signal Processors
TMS320VC5510A-200
ACTIVE
TMS320C55X DSP GENERATION
6-Ch
2 16-Bit GP
200
YES
3
1.6 V
3.3 V
1 16-Bit EHPI
1 C55x
24 KB
1 32-Bit
400
-40 to 85,0 to 85
320 KB
32 KB
Async SRAM,SBSRAM,SDRAM
Catalog
Image/Video Extension
240BGA MICROSTAR
16.85
Fixed-Point Digital Signal Processors