Block Diagrams

4 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 4 of 4 Results Page  1 |    

Part Number   Status  
Sub Family  
DNL (max) (+/-LSB)   INL (max) (+/-LSB)   Interface   Resolution (Bits)   Thermal Shutdown   Input Type   INL (+/- %) (max)   SFDR (dB)   Power Consumption (typ) (mW)   Search Sample Rate (max) (SPS)   # Input Channels   Input Configuration Range   SINAD (dB)   No Missing Codes (Bits)   No. of Supplies   Single/Dual Analog Supply   Analog Voltage AV/DD (min) (V)   Analog Voltage AV/DD (max) (V)   Logic Voltage DV/DD (min) (V)   Logic Voltage DV/DD (max) (V)   # Input Channels (SE)   # Input Channels (Diff)   Sample Rate (max)   SNR (dB)   Operating Temp Range (Celsius)   Rating   Reference Mode   Priority (type 2)   Architecture   SNR (typ) (dB)   Reference: Type   Unipolar   Single-Ended   Diff Ended   Serial, SPI   Comments   Bipolar Input Type   ENOB (Bits)   Serial, I2C   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
ADS7844 ACTIVE ANALOG TO DIGITAL CONVERTER 1 1 Serial 12 No Voltage 0.024 78 0.84 200000 8 Vref 72 12 1 Single 2.7 5.25 2.7 5.25 8 4 200kSPS 72 -40 to 85 Catalog Ext 1 SAR 20SSOP 2.9 12-Bit, 8-Channel Serial Output Sampling Analog-To-Digital Converter
ADS8326 ACTIVE ANALOG TO DIGITAL CONVERTER 1 1.5 16 No Voltage 0.0023 103 10 250000 1 Vref 91 16 1 Single 2.7 5.5 2.7 5.5 1 250kSPS -40 to 85 Catalog Ext 1 SAR 91.5 EXT Yes Yes No Yes 8VSON ,  8VSSOP 5.0 16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC
ADS8344 ACTIVE ANALOG TO DIGITAL CONVERTER 2 6 16 No Voltage 0.006 92 3.6 100000 8 Vref 86 15 1 2.7 5.25 2.7 5.25 8 4 100kSPS -40 to 85 Catalog Ext 1 SAR 20SSOP 8.0 16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter
ADS8509 ACTIVE ANALOG TO DIGITAL CONVERTER 1 2 Serial 16 No Voltage 0.003 99 70 250000 1 +4V, 5V, 10V; +/-3.3V, 5V, 10V 88 16 1 Single 4.75 5.25 4.75 5.25 1 250kSPS 88 -40 to 85 Catalog Int and Ext 1 SAR Internal No Yes No Yes Input Impedance is half of 7809, Add SSOP, Add SSOP True 14.33 NO 20SOIC ,  28SSOP 9.95 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference