Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Programmable Logic Controller
> Block Diagrams
Block Diagrams
4 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 4 of 4 Results
Page 1 |
Part Number
Status
Sub Family
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Vout (min) (V)
Vout (max) (V)
Switch Current Limit (typ) (A)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Vin (min) (V)
Duty Cycle (max) (%)
Iq (typ) (mA)
Preset Vout (V)
Thermal Shutdown
Vout2 (min) (V)
Vout2 (max) (V)
Iout2 (max) (A)
Pin/Package
Approx. Price (US$)
Description
MC33063A
ACTIVE
INVERTING REGULATORS
40
0.75
100
1.25
40
1.5
Inverting Buck/Boost
1
-40 to 85
Catalog
1
3
8PDIP , 8SOIC , 8WSON
0.47
1.5-A Peak Boost/Buck/Inverting Switching Regulator
TPS62111
ACTIVE
STEP-DOWN REGULATORS
17
1.5
1000
3.3
3.3
Buck
1
-40 to 85
Catalog
1
3.1
100
0.02
3.3
16VQFN
1.3
3.3-V, 1.5-A, 17-V Vin Step-Down Converter in QFN-16
TPS62203
ACTIVE
STEP-DOWN REGULATORS
6
0.3
1500
3.3
3.3
0.67
Buck
1
-40 to 85
Catalog
1
2.5
100
0.015
3.3
5SOT
0.75
3.3-V Output, 300-mA, 95% Efficient Step-Down Converter in SOT-23
TPS62402
ACTIVE
STEP-DOWN REGULATORS
6
0.4
2250
1.2
1.8
1
Buck
2
-40 to 85
Catalog
1
2.5
100
0.032
No
3.3
3.3
0.6
10VSON
1.15
Dual, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN