Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Programmable Logic Controller
> Block Diagrams
Block Diagrams
2 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 2 of 2 Results
Page 1 |
Part Number
Status
Sub Family
Vin (max) (V)
Iout (max) (A)
Regulated Outputs (#)
Vout (min) (V)
Vout (max) (V)
Vout2 (min) (V)
Vout2 (max) (V)
Output Capacitor (uF)
Output Capacitor Type
Vdo (typ) (mV)
Iout2 (A)
Iq (typ) (mA)
Fixed Output Options (V)
Accuracy (%)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Vin (min) (V)
Pin/Package
Approx. Price (US$)
Description
TPS71219
ACTIVE
DUAL CHANNEL LDO
5.5
0.25
2
1.8
1.8
1.2
5.5
4.7
Ceramic
125
0.25
0.3
1.8/ADJ, 2.8/ADJ, 1.8/2.85, 2.8/2.8, 2.85/2.85
3
-40 to 125
Catalog
1
2.7
10VSON
0.8
Dual 250 mA Output, UltraLow Noise, High PSRR Low Dropout Linear Regulator
TPS73033
ACTIVE
SINGLE CHANNEL LDO
5.5
0.2
1
3.3
3.3
2.2
Ceramic
120
0.18
3.3
2
-40 to 85
Catalog
1
2.7
5SOT
0.23
Single Output LDO, 200mA, Fixed(3.3V), High PSRR, Low Noise