|
Part Number
|
Status
|
![]()
Sub Family
|
|
Iq (typ) (mA)
|
Vin (min) (V)
|
Vin (max) (V)
|
Iout (max) (A)
|
Switching Frequency (max) (kHz)
|
Thermal Shutdown
|
Vout (min) (V)
|
Vout (max) (V)
|
Switch Current Limit (typ) (A)
|
Priority (Used for PQS)
|
Topology
|
Regulated Outputs (#)
|
Operating Temp Range (Celsius)
|
Rating
|
Priority (type 2)
|
Duty Cycle (max) (%)
|
Switching Frequency (typ) (kHz)
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
TPS54040
|
ACTIVE
|
STEP-DOWN REGULATORS
|
|
0.116
|
3.5
|
42
|
0.5
|
2500
|
Yes
|
0.8
|
39
|
0.6
|
2
|
Buck, Inverting Buck/Boost
|
1
|
-40 to 150
|
Catalog
|
1
|
98
|
|
10HTSSOP
|
1.45
|
3.5V to 42V Input, 0.5 A Step Down SWIFT™ Converter with Eco-Mode™
|
|
|
TPS54060
|
ACTIVE
|
STEP-DOWN REGULATORS
|
|
0.116
|
3.5
|
60
|
0.5
|
2500
|
Yes
|
0.8
|
58
|
0.6
|
2
|
Buck, Inverting Buck/Boost
|
1
|
-40 to 150
|
Catalog
|
1
|
98
|
|
10HTSSOP
|
1.9
|
3.5V to 60V Input, 0.5A, 2.5MHz Step Down SWIFT™ Converter with Eco-Mode™
|
|
|
TPS5410
|
ACTIVE
|
STEP-DOWN REGULATORS
|
|
3
|
5.5
|
36
|
1
|
|
Yes
|
1.23
|
31
|
1.2
|
2
|
Buck
|
1
|
-40 to 125
|
Catalog
|
1
|
87.5
|
500
|
8SOIC
|
1.6
|
5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter
|
|
|
TPS54140
|
ACTIVE
|
STEP-DOWN REGULATORS
|
|
0.116
|
3.5
|
42
|
1.5
|
2500
|
Yes
|
0.8
|
39
|
1.8
|
2
|
Buck
|
1
|
-40 to 150
|
Catalog
|
1
|
98
|
|
10HTSSOP
|
2.1
|
3.5V to 42V Input, 1.5 A Step Down SWIFT™ Converter with Eco-Mode (tm)
|
|
|
TPS54160
|
ACTIVE
|
STEP-DOWN REGULATORS
|
|
0.116
|
3.5
|
60
|
1.5
|
2500
|
Yes
|
0.8
|
58
|
1.8
|
2
|
Buck, Inverting Buck/Boost
|
1
|
-40 to 150
|
Catalog
|
1
|
98
|
|
10HTSSOP
|
2.4
|
3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™
|
|
|
TPS5420
|
ACTIVE
|
STEP-DOWN REGULATORS
|
|
3
|
5.5
|
36
|
2
|
|
Yes
|
1.23
|
31
|
3
|
2
|
Buck
|
1
|
-40 to 125
|
Catalog
|
1
|
87
|
500
|
8SOIC
|
1.7
|
5.5V to 36V, 2A, 500kHz Step Down SWIFT™ Converter
|
|
|
TPS5430
|
ACTIVE
|
STEP-DOWN REGULATORS
|
|
3
|
5.5
|
36
|
3
|
|
Yes
|
1.23
|
31
|
4
|
2
|
Buck, Inverting Buck/Boost
|
1
|
-40 to 125
|
Catalog
|
1
|
87
|
500
|
8HSOP
|
1.85
|
5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter
|
 |