Block Diagrams

7 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 7 of 7 Results Page  1 |    

Part Number   Status  
Sub Family  
INL (max) (+/-LSB)   Resolution (Bits)   Power Consumption (typ) (mW)   Search Sample Rate (max) (SPS)   # Input Channels   Input Configuration Range   No Missing Codes (Bits)   No. of Supplies   Analog Voltage AV/DD (min) (V)   Analog Voltage AV/DD (max) (V)   Logic Voltage DV/DD (min) (V)   Logic Voltage DV/DD (max) (V)   Sample Rate (max)   Operating Temp Range (Celsius)   Rating   Reference Mode   Architecture   DNL (max) (+/-LSB)   Interface   Thermal Shutdown   Input Type   ADC Resolution (Bits)   Bipolar Input Type   Diff Ended   Serial, SPI   # Input Channels (SE)   # Input Channels (Diff)   # DACs / # ADCs   Priority (type 2)   INL (+/- %) (max)   ENOB (Bits)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
ADS1146 PREVIEW ANALOG TO DIGITAL CONVERTER   0.0015%   16 1.2 2000 1 +/- Vref / PGA   15 3 2.5 5.8 2.5 5.8 2kSPS -40 to 125 Catalog Ext Delta-Sigma 1 16TSSOP 16-Bit Analog-to-Digital Converter For Temperature Sensors
ADS1246 ACTIVE ANALOG TO DIGITAL CONVERTER 0.0015% 24 2.56 2000 1 +/- Vref / PGA 24 3 2.5 5.8 2.5 5.8 2KSPS -40 to 105 Catalog Ext Delta-Sigma 1 SPI No Voltage 24 True Yes Yes 1 1 1 1 16TSSOP 3.45 Low Noise, Precision 24-Bit Analog to Digital Converter
ADS1247 ACTIVE ANALOG TO DIGITAL CONVERTER 0.0015% 24 2.56 2000 3 +/- Vref / PGA 24 3 2.5 5.8 2.5 5.8 2KSPS -40 to 105 Catalog Int and Ext Delta-Sigma 1 SPI No Voltage 24 Yes Yes 3 2 1 1 20TSSOP 4.45 Low Noise, Precision 24-Bit Analog-to-Digital Converter
ADS1248 ACTIVE ANALOG TO DIGITAL CONVERTER 0.0015% 24 2.56 2000 7 +/- Vref / PGA 24 3 2.5 5.8 2.5 5.8 2KSPS -40 to 105 Catalog Int and Ext Delta-Sigma 1 SPI No Voltage 24 Yes Yes 7 4 1 1 28TSSOP 4.95 Low Noise, Precision 24-Bit Analog-to-Digital Converter
ADS1256 ACTIVE ANALOG TO DIGITAL CONVERTER 0.0003% 24 36 30000 8 2Vref/PGA(1-64 24 2 4.75 5.25 1.8 3.6 30kSPS -40 to 85 Catalog Ext Delta-Sigma 2 No Voltage 8 4 1 0.001 23 28SSOP 7.45 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC with Multiplexer
ADS1258 ACTIVE ANALOG TO DIGITAL CONVERTER 0.0003% 24 42 125000 16 1.06Vref 24 2 4.75 5.25 2.5 3.6 125kSPS -40 to 105 Catalog Ext Delta-Sigma 1 No Voltage True 16 8 1 0.0015 21.6 48VQFN 9.95 24 Bit, Fast Channel Cycling Delta-Sigma ADC
ADS1259 PREVIEW ANALOG TO DIGITAL CONVERTER   0.00% 24 27 14400 2 +/- Vref 24 2 4.75 5.25 2.7 5.5 14.4kSPS -40 to +105 Catalog Int and Ext   Delta-Sigma 1