Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Blu-ray Player and Home Theater
> Block Diagrams
Block Diagrams
2 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 2 of 2 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (typ) (kHz)
Thermal Shutdown
Vout (min) (V)
Vout (max) (V)
Priority (Used for PQS)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Switching Frequency (max) (kHz)
Switch Current Limit (typ) (A)
Pin/Package
Approx. Price (US$)
Description
TPS54331
ACTIVE
STEP-DOWN REGULATORS
0.11
3.5
28
3
570
Yes
0.8
25
2
Buck
1
-40 to 150
Catalog
1
90
8SOIC
1.35
3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™
TPS54350
ACTIVE
STEP-DOWN REGULATORS
5
4.5
20
3
yes
0.9
12
Buck, Inverting Buck/Boost
1
-40 to 150,-40 to 150)
Catalog
1
80
700
3.3
16HTSSOP
1.85
4.5 to 20V, 3A Synchronous Step Down SWIFT™ Converter