Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Blu-ray Player and Home Theater
> Block Diagrams
Block Diagrams
6 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 6 of 6 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Thermal Shutdown
Vout (min) (V)
Vout (max) (V)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Pin/Package
Approx. Price (US$)
Description
TPS40054
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
1.5
8
40
20
1000
Yes
0.7
35
Buck
1
-40 to 85
Catalog
1
85
16HTSSOP
1.65
Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source only
TPS40055
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
1.5
8
40
20
1000
Yes
0.7
35
Buck
1
-40 to 85
Catalog
1
85
16HTSSOP
1.65
Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink
TPS40056
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
1.5
10
40
20
1000
Yes
0.7
35
Buck
1
-40 to 85
Catalog
1
90
16HTSSOP
1.65
Wide Vin (10V-40V) Synchronous Buck DC/DC Controller with Tracking
TPS40057
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
1.5
8
40
20
1000
Yes
0.7
35
Buck
1
-40 to 85
Catalog
1
85
16HTSSOP
1.65
Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink with prebias
TPS40060
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
1.5
10
55
10
1000
Yes
0.7
45
Buck
1
-40 to 85
Catalog
1
100
16HTSSOP
1.45
Wide Input (10V-55V) up to 1 MHz Frequency Synchronous Buck Controller, source only
TPS40061
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
1.5
10
55
10
1000
Yes
0.7
45
Buck
1
-40 to 85
Catalog
1
100
16HTSSOP
1.45
Wide Input (10V-55V) up to 1 MHz Frequency Synchronous Buck Controller, source/sink