Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Blu-ray Player and Home Theater
> Block Diagrams
Block Diagrams
5 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 5 of 5 Results
Page 1 |
Part Number
Status
Sub Family
Vin (max) (V)
Iout (max) (A)
Regulated Outputs (#)
Output Capacitor Type
Vdo (typ) (mV)
Iq (typ) (mA)
Accuracy (%)
Vout Adj (min) (V)
Vout Adj (max) (V)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Vin (min) (V)
Output Capacitor (uF)
Pin/Package
Approx. Price (US$)
Description
TPS72501
ACTIVE
SINGLE CHANNEL LDO
6
1
1
Capacitor Free
170
0.075
2
1.22
5.5
-40 to 125
Catalog
1
1.8
5PFM , 6SOT , 8SOIC
1.1
Single Output LDO, 1.0A, Adj.(1.22 to 5.5V), Any cap, Low Input Voltage, Integrated SVS
TPS73201
ACTIVE
SINGLE CHANNEL LDO
5.5
0.25
1
Capacitor Free
40
0.4
1
1.2
5.5
-40 to 85
Catalog
1
1.7
5SOT , 6SOT , 8VSON
0.65
Single Output LDO, 250mA, Adj.(1.2 to 5.5V), Low Noise, Fast Transient Response
TPS73601
ACTIVE
SINGLE CHANNEL LDO
5.5
0.4
1
Capacitor Free
75
0.3
1
1.2
5.5
-40 to 85
Catalog
1
1.7
5SOT , 6SOT , 8VSON
0.85
Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection
TPS76301
ACTIVE
SINGLE CHANNEL LDO
10
0.15
1
Tantalum
180
0.085
3
1.5
6.5
-40 to 125
Catalog
1
2.7
4.7
5SOT
0.25
Single Output LDO, 150mA, Adj.(1.5 to 6.0V), Low Quiescent Current, Thermal Protection
TPS77401
ACTIVE
SINGLE CHANNEL LDO
10
0.25
1
Tantalum
125
0.09
1.5
5.5
-40 to 125
Catalog
1
2.7
10
8VSSOP
0.7
Single Output LDO, 250mA, Adj.(1.5 to 5.5V), Fast Transient Response, PowerGood (PG) Output