Block Diagrams

9 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 9 of 9 Results Page  1 |    

Part Number   Status  
Sub Family  
Supply Voltage (V)   Operating Temp Range (Celsius)   Rating   Priority (type 2)   Pin/Package   VCC (V)   No. of 100/133 MHz Outputs   Input Level   Output Level   Output Frequency (min) (Mhz)   Output Frequency (max) (Mhz)   Jitter-Peak to Peak(P-P) or Cycle to Cycle(C-C)   Output Skew (ps)   Divider Ratio   Multiplier Ratio   No. of Outputs   IO Supply (Volts)   Bus Interface   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
BQ32000 NEW ACTIVE REAL-TIME CLOCKS 3.3 -40 to 85 Catalog 1 8SOIC I2C 0.75 Serial RTC
CDCE906 ACTIVE NON-VCXO INPUT 0 to 70 Catalog 1 20TSSOP 3.3 6 Crystal, LVCMOS, Differential LVCMOS 0 167 60ps 150 Universal Ratio Universal Ratio 2.2 Programmable 3-PLL Clock Synthesizer / Multiplier / Divider
CDCE913 ACTIVE VCXO INPUT -40 to 85 Catalog 1 14TSSOP 1.8,3.3 Crystal, LVCMOS LVCMOS 230 60 ps 150 Universal Ratio Universal Ratio 3 2.5 to 3.3 1.6 Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs
CDCE925 ACTIVE VCXO INPUT -40 to 85 Catalog 1 16TSSOP 1.8,3.3 Crystal, LVCMOS LVCMOS 230 60 ps 150 Universal Ratio Universal Ratio 5 2.5 to 3.3 1.95 Programmable 2-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs
CDCE937 ACTIVE VCXO INPUT -40 to 85 Catalog 1 20TSSOP 1.8,3.3 Crystal, LVCMOS LVCMOS 230 60 ps 150 Universal Ratio Universal Ratio 7 2.5 to 3.3 2.15 Programmable 3-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs
CDCE949 ACTIVE VCXO INPUT -40 to 85 Catalog 1 24TSSOP 1.8,3.3 Crystal, LVCMOS LVCMOS 230 60 ps 150 Universal Ratio Universal Ratio 9 2.5 to 3.3 2.35 Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs
CDCS501 ACTIVE NON-VCXO INPUT -40 to 85 Catalog 1 8TSSOP 3.3 LVCMOS LVCMOS 40 108 110ps 1 0.45 Clock Driver with Optional Spread-Spectrum Clocking
CDCS502 ACTIVE NON-VCXO INPUT -40 to 85 Catalog 1 8TSSOP 3.3 Crystal LVCMOS 8 108 100ps 1,4 0.95 Crystal Oscillator / Clock Generator with optional SSC
CDCS503 ACTIVE NON-VCXO INPUT -40 to 85 Catalog 1 8TSSOP 3.3 LVCMOS LVCMOS 8 108 110ps 1,4 0.5 Clock Buffer / Clock Multiplier with optional SSC