Block Diagrams

4 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 4 of 4 Results Page  1 |    

Part Number   Status  
Sub Family  
Number of DACs   Sample Rate (MSPS)   Input Format   Output Standards   Supply Voltage (Analog/Digital) (V)   Output Format   Operating Temp Range (Celsius)   Rating   Priority (type 2)   Resolution (Bits)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
THS8133B ACTIVE VIDEO DACS 3 80 1,2,3x8/10-bit 4:2:2 YCbCr/RGB YPbPr SDTV/HDTV (I/P), VESA(to XGA@75Hz) 5/3 to 5 Analog RGB/YPbPr 0 to 70 Catalog 1 10 48HTQFP 3.75 10-Bit, 80 MSPS Triple Video DAC with Tri-Level Sync Generation (HDTV Compliant)
THS8134B ACTIVE VIDEO DACS 3 80 1,2,3x8-bit 4:2:2 YCbCr/RGB YPbPr SDTV/HDTV (I/P), VESA(to XGA@75Hz) 5/3 to 5 Analog RGB/YPbPr 0 to 70 Catalog 1 8 48HTQFP 3.75 8-Bit, 80MSPS Triple DAC with Tri-Level Sync Generation (HDTV Compliant)
THS8135 ACTIVE VIDEO DACS 3 240 3x10 bit 4:4:4, 2x10 bit 4:2:2 or 1x10 Bit 4:2:2 (ITU-R.BT656) Multiplexed YCbCr/GBR YPbPr or RGB SDTV/HDTV (I/P) with embedded composite bi- or tri-level sync. VESA PC graphics up to 1920x1440@60Hz 3.3/1.8 Analog RGB/YPbPr, Generic DAC 0 to 70 Catalog 1 10 48HTQFP 3.75 Triple 10-Bit 240MSPS Video DAC with Tri-Level Sync & Video (ITU-R.BT601)-Compliant Full Scale Range
THS8200 ACTIVE VIDEO DACS 3 205 1,2x8/10-bit 4:2:2, 3x8/10-bit 4:4:4 YCbCr/RGB, 15/16-bit RGB YPbPr SDTV/HDTV (I/P), VESA(to UXGA@75Hz), ITU-R BT.656 3.3/1.8 Analog RGB/YPbPr 0 to 70 Catalog 1 10 80HTQFP 4.4 Triple 10-Bit All Format Video DAC