Block Diagrams

7 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 7 of 7 Results Page  1 |    

Part Number   Status  
Sub Family  
Vin (max) (V)   Iout (max) (A)   Regulated Outputs (#)   Output Capacitor (uF)   Output Capacitor Type   Iq (typ) (mA)   Operating Temp Range (Celsius)   Rating   Priority (type 2)   Vin (min) (V)   Vdo (typ) (mV)   Accuracy (%)   Vout Adj (min) (V)   Vout Adj (max) (V)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
TPS51100 ACTIVE SINGLE CHANNEL LDO 5.25 3 1 20 Ceramic 0.5 -40 to 85 Catalog 1 4.75 10HTSSOP 0.8 3A Source/Sink DDR terminator Regulator
TPS51200 ACTIVE SINGLE CHANNEL LDO 3.5 3 1 20 Ceramic 0.5 -40 to 85 Catalog 1 2.375 10VSON 0.9 Sink/Source DDR Termination Regulator
TPS72501 ACTIVE SINGLE CHANNEL LDO 6 1 1 Capacitor Free 0.075 -40 to 125 Catalog 1 1.8 170 2 1.22 5.5 5PFM ,  6SOT ,  8SOIC 1.1 Single Output LDO, 1.0A, Adj.(1.22 to 5.5V), Any cap, Low Input Voltage, Integrated SVS
TPS73201 ACTIVE SINGLE CHANNEL LDO 5.5 0.25 1 Capacitor Free 0.4 -40 to 85 Catalog 1 1.7 40 1 1.2 5.5 5SOT ,  6SOT ,  8VSON 0.65 Single Output LDO, 250mA, Adj.(1.2 to 5.5V), Low Noise, Fast Transient Response
TPS73601 ACTIVE SINGLE CHANNEL LDO 5.5 0.4 1 Capacitor Free 0.3 -40 to 85 Catalog 1 1.7 75 1 1.2 5.5 5SOT ,  6SOT ,  8VSON 0.85 Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection
TPS76301 ACTIVE SINGLE CHANNEL LDO 10 0.15 1 4.7 Tantalum 0.085 -40 to 125 Catalog 1 2.7 180 3 1.5 6.5 5SOT 0.25 Single Output LDO, 150mA, Adj.(1.5 to 6.0V), Low Quiescent Current, Thermal Protection
TPS77401 ACTIVE SINGLE CHANNEL LDO 10 0.25 1 10 Tantalum 0.09 -40 to 125 Catalog 1 2.7 125 1.5 5.5 8VSSOP 0.7 Single Output LDO, 250mA, Adj.(1.5 to 5.5V), Fast Transient Response, PowerGood (PG) Output