Block Diagrams

10 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 10 of 10 Results Page  1 |    

Part Number   Status  
Sub Family  
Supply Voltage(s) (V)   Pd (typ) (mW)   Sampling Rate (max) (kHz)   Number of Channels   Resolution (Bits)   Analog Supply (V)   Digital Supply (up to 5 V) (V)   SNR (typ) (dB)   Operating Temp Range (Celsius)   # Inputs / # Outputs   Digital Audio Interface   Control Interface   # DACs   Rating   Priority (type 2)   Architecture   Additional Features   IO Supply (Volts)   Power Consumption (typ) (mW)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
PCM1753 ACTIVE DIGITAL TO ANALOG 5 80 192 2 24 4.5 - 5.5 4.5 - 5.5 106 -25 to 85 0 / 2 L,R,I2S SPI 2 Catalog 1 Delta-Sigma 16SSOP 1.05 106dB SNR Stereo DAC (S/W Control)
PCM1754 ACTIVE DIGITAL TO ANALOG 5 80 192 2 24 4.5 - 5.5 4.5 - 5.5 106 -25 to 85 0 / 2 R,I2S H/W 2 Catalog 1 Delta-Sigma 16SSOP 1.05 106dB SNR Stereo DAC (H/W Control)
PCM1755 ACTIVE DIGITAL TO ANALOG 5 80 192 2 24 4.5 - 5.5 4.5 - 5.5 106 -25 to 85 0 / 2 L,R,I2S SPI 2 Catalog 1 Delta-Sigma Open-Drain Output Zero Flag 16SSOP 1.05 106dB SNR Stereo DAC (S/W Control)
PCM1789 ACTIVE DIGITAL TO ANALOG 3.3,5 154 192 2 24 4.5 - 5.5 3 - 3.6 113 -40 to 85 0 / 2 L,R,I2S,DSP SPI,I2C,H/W 2 Catalog 1 Current Segment DAC Analog Analog Mute,SPI Chip Address 3 - 3.6 154 24TSSOP 1.9 113dB SNR Stereo DAC
PCM1792A ACTIVE DIGITAL TO ANALOG 3.3, 5 205 192 2 24 4.75 - 5.25 3 - 3.6 127 -25 to 85 0 / 2 L,R,I2S,TDMCA,DSD SPI, I2C 2 Catalog 1 Advanced Segment TDMCA/DSD Support 28SSOP 10.65 132dB SNR Highest Performance Stereo DAC (S/W Control)
PCM1793 ACTIVE DIGITAL TO ANALOG 3.3, 5 90 192 2 24 4.5 - 5.5 3 - 3.6 113 -25 to 85 0 / 2 L,R,I2S H/W 2 Catalog 1 Advanced Segment 28SSOP 2.25 113dB SNR Stereo DAC (H/W Control)
PCM1794A ACTIVE DIGITAL TO ANALOG 3.3, 5 205 192 2 24 4.75 - 5.25 3 - 3.6 127 -25 to 85 0 / 2 L,R,I2S H/W 2 Catalog 1 Advanced Segment 28SSOP 10.65 132dB SNR Highest Performance Stereo DAC (H/W Control)
PCM1795 ACTIVE DIGITAL TO ANALOG 3.3, 5 200 2 32 4.75 - 5.25 3 - 3.6 123 -25 to 85 0 / 2 L,R,I2S,TDMCA,DSD SPI,I2C,TDMCA 2 Catalog 1 Advanced Segment 32-Bit Digital Processing 28SSOP 3.95 32-bit, 192kHz Sampling, Advanced Segment, Audio Stereo DAC
PCM1796 ACTIVE DIGITAL TO ANALOG 3.3, 5 115 192 2 24 4.75 - 5.25 3 - 3.6 123 -25 to 85 0 / 2 L,R,I2S,TDMCA,DSD SPI, I2C 2 Catalog 1 Advanced Segment TDMCA/DSD Support 28SSOP 2.95 123dB SNR Stereo DAC (S/W Control)
PCM1798 ACTIVE DIGITAL TO ANALOG 3.3, 5 115 192 2 24 4.75 - 5.25 3 - 3.6 123 -25 to 85 0 / 2 L,R,I2S H/W 2 Catalog 1 Advanced Segment DSD Support 28SSOP 2.95 123dB SNR Stereo DAC (H/W Control)