Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
E-Bike
> Block Diagrams
Block Diagrams
2 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 2 of 2 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Vout (min) (V)
Vout (max) (V)
Preset Vout (V)
Switch Current Limit (typ) (A)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Priority (Used for PQS)
Pin/Package
Approx. Price (US$)
Description
TPS62202
ACTIVE
STEP-DOWN REGULATORS
0.015
2.5
6
0.3
1500
1.8
1.8
1.8
0.67
Buck
1
-40 to 85
Catalog
1
100
5SOT
0.75
1.8-V Output, 300-mA, 95% Efficient Step-Down Converter in SOT-23
TPS62240
ACTIVE
STEP-DOWN REGULATORS
0.015
2
6
0.3
2250
0.6
6
0.7
Buck
1
-40 to 85
Catalog
1
100
3
5SOT , 6WSON
0.9
2.25MHz 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package