Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Digital Picture Frame (DPF)
> Block Diagrams
Block Diagrams
9 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 9 of 9 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (typ) (kHz)
Vout (min) (V)
Vout (max) (V)
Switch Current Limit (typ) (A)
Priority (Used for PQS)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Switching Frequency (max) (kHz)
Vout2 (V)
Vout1 (V)
LDO
Processor Name
Step-Down DC/DC Converter
Output Capacitor (uF)
Output Capacitor Type
Vdo (typ) (mV)
Accuracy (%)
Vout Adj (min) (V)
Vout Adj (max) (V)
Vdo (max) (V)
Adj Output Options (V)
Pin/Package
Approx. Price (US$)
Description
TPS62260
ACTIVE
STEP-DOWN REGULATORS
0.015
2
6
0.6
2250
0.6
6
1
3
Buck
1
-40 to 85
Catalog
1
100
5SOT , 6WSON
0.95
2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package
TPS62270
ACTIVE
STEP-DOWN REGULATORS
0.015
2.0
6.0
0.4
0.7
Buck
1
-40 to 85
Catalog
1
100
2250
0.9
1.15
6WSON
0.95
2.25MHz 400mA Step-Down Converter with Selectable VOUT
TPS65053
ACTIVE
PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER
2.5
6
3
Multi-Channel
5
-40 to 85
Catalog
1
3
TI DM355,Freescale IMX27
2
24VQFN
1.85
5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs
TPS73001
ACTIVE
SINGLE CHANNEL LDO
0.18
2.7
5.5
0.2
1
-40 to 85
Catalog
1
2.2
Ceramic
120
2
1.22
5.5
6SOT
0.23
Single Output LDO, 200mA, Adj.(1.5 to 5.5V), High PSRR, Low Noise
TPS73101
ACTIVE
SINGLE CHANNEL LDO
0.4
1.7
5.5
0.15
1
-40 to 85
Catalog
1
Capacitor Free
30
1
1.2
5.5
5SOT
0.45
Single Output LDO, 150mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Fast Transient Response
TPS73201
ACTIVE
SINGLE CHANNEL LDO
0.4
1.7
5.5
0.25
1
-40 to 85
Catalog
1
Capacitor Free
40
1
1.2
5.5
5SOT , 6SOT , 8VSON
0.65
Single Output LDO, 250mA, Adj.(1.2 to 5.5V), Low Noise, Fast Transient Response
TPS73401
ACTIVE
SINGLE CHANNEL LDO
44
2.7
6.5
0.25
1
-40 to 125
Catalog
1
2
Ceramic
125
2
1.25
6.3
0.219
1.25 to 6.3
5SOT , 6WSON
0.4
Single Output LDO, 250mA, Adjustable, Low Quiescent Current, Low Noise, High PSRR
TPS73501
NEW
ACTIVE
SINGLE CHANNEL LDO
0.045
2.7
6.5
0.5