Block Diagrams

3 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 3 of 3 Results Page  1 |    

Part Number   Status  
Sub Family  
DNL (max) (+/-LSB)   INL (max) (+/-LSB)   Comments   Resolution (Bits)   Thermal Shutdown   Input Type   INL (+/- %) (max)   SFDR (dB)   Power Consumption (typ) (mW)   Search Sample Rate (max) (SPS)   # Input Channels   Bipolar Input Type   Single-Ended   Diff Ended   Input Configuration Range   SINAD (dB)   No Missing Codes (Bits)   No. of Supplies   Single/Dual Analog Supply   Analog Voltage AV/DD (min) (V)   Analog Voltage AV/DD (max) (V)   Logic Voltage DV/DD (min) (V)   Logic Voltage DV/DD (max) (V)   # Input Channels (Diff)   Sample Rate (max)   SNR (dB)   Operating Temp Range (Celsius)   Rating   Reference Mode   Priority (type 2)   Architecture   Interface   Analog Input BW (MHz)   Reference: Type   ENOB (Bits)   Serial, SPI   Serial, I2C   SNR (typ) (dB)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
ADS8413 ACTIVE ANALOG TO DIGITAL CONVERTER 1.5/-1 2 LVDS 16 No Voltage 0.003 113 290 2000000 1 Pseudo No Yes +/-Vref (4.2V) 92 16 2 Single 4.75 5.25 2.7 5.25 1 2MSPS 92 -40 to 85 Catalog Int and Ext 1 SAR 48VQFN 30.1 16-bit, Unipolar Diff Input, 2MSPS Sampling rate, 4.75V to 5.25V ADC with LVDS Serial Interface
ADS8422 ACTIVE ANALOG TO DIGITAL CONVERTER -1, 1.5 2 16 No Voltage 0.0023 116 155 4000000 1 Pseudo No Yes Vref 92.5 16 3 Single 4.75 5.25 2.7 5.25 1 4MSPS 93 -40 to 85 Catalog Int and Ext 1 SAR Parallel 30 Int/Ext 15.07 No No 48TQFP 25.65 16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input
ADS8484 ACTIVE ANALOG TO DIGITAL CONVERTER +1.5 , -1 2.5 18 No Voltage 0.001 121 235 1250000 1 Yes Vref 97 18 2 Single 4.75 5.25 2.7 5.25 1 1.25MSPS 97 -40 to 85 Catalog Int and Ext 1 SAR 15 Internal / External 16 98.5 48VQFN 21.25 18 Bit 1.25MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input