Block Diagrams

2 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 2 of 2 Results Page  1 |    

Part Number   Status  
Sub Family  
I2C   DMA   PWM   Core Supply (Volts)   IO Supply (Volts)   HPI   USB   CPU   DAC   Video Port (Configurable)   EMAC   Timers   Operating Temp Range (Celsius)   SPI   Serial I/O   Parallel I/O   Application-Specific or Analog I/O   On-Chip L1/SRAM   EMIF   Peak MMACS   Hardware Accelerators   Operating Temperature Range (°C)   ROM   External Memory Type Supported   UART   MMC/SD   Total On-Chip Memory (KB)   On-Chip L2/SRAM   RISC Frequency (MHz)   ASP   ATA/CF   VLYNQ   Rating   Hardware Coprocessor   Frequency (MHz)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
TMS320DM6446-513 ACTIVE TMS320DM644x SOCs   1 64-Ch EDMA 3 1.2 V 1.8 V,3.3 V 1 16-bit 1 1 C64x+; 1 ARM9; DaVinci Video 4 1 Dedicated Output,1 Dedicated Input 10/100 2 64-Bit GP,1 64-Bit WD -40 to 105 1 Audio Serial Port (ASP),SPI,I2C,UART,VLYNQ ATA/CF Video Port,EMAC 112 KB (DSP),40 KB (ARM) 1 16/8-Bit EMIFA,1 32/16-Bit DDR2 4104 Resizer,OSD,Previewer,H3A -40 to 105 16 KB (ARM) Async SRAM,DDR2 SDRAM,NAND Flash,SmartMedia/xD 3 1 232 64 KB (DSP) 256.5 1 ATA/CF 1 Catalog 1 VICP - 256.5 MHz 513 361NFBGA 35.65 DaVinci Digital Media System-on-Chip
TMS320DM6446-594 ACTIVE TMS320DM644x SOCs   1 64-Ch EDMA 3 1.2 V 1.8 V,3.3 V 1 16-bit 1 1 C64x+; 1 ARM9; DaVinci Video 4 1 Dedicated Output,1 Dedicated Input 10/100 2 64-Bit GP,1 64-Bit WD 0 to 85 1 Audio Serial Port (ASP),SPI,I2C,UART,VLYNQ ATA/CF Video Port,EMAC 112 KB (DSP),40 KB (ARM) 1 16/8-Bit EMIFA,1 32/16-Bit DDR2 4752 Resizer,OSD,Previewer,H3A 0 to 85 16 KB (ARM) Async SRAM,DDR2 SDRAM,NAND Flash,SmartMedia/xD 3 1 232 64 KB (DSP) 297 1 ATA/CF 1 Catalog 1 VICP - 297 MHz 594 361NFBGA 35.65 DaVinci Digital Media System-on-Chip