Block Diagrams

2 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 2 of 2 Results Page  1 |    

Part Number   Status  
Sub Family  
Vin (max) (V)   Iout (max) (A)   Regulated Outputs (#)   Vout2 (min) (V)   Vout2 (max) (V)   Output Capacitor (uF)   Output Capacitor Type   Vdo (typ) (mV)   Iout2 (A)   Iq (typ) (mA)   Accuracy (%)   Operating Temp Range (Celsius)   Rating   Priority (type 2)   Vin (min) (V)   Vout Adj (min) (V)   Vout Adj (max) (V)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
TPS70302 ACTIVE DUAL CHANNEL LDO 6 2 2 1.22 5.5 22 Tantalum 160 1 0.195 2 -40 to 125 Catalog 1 2.7 24HTSSOP 2.35 1A/2A Dual-Output LDO Voltage Regulator W/Power Up Seq. For Split Vo, Adjust. Outputs 1.22V - 5.5V
TPS72501 ACTIVE SINGLE CHANNEL LDO 6 1 1 Capacitor Free 170 0.075 2 -40 to 125 Catalog 1 1.8 1.22 5.5 5PFM ,  6SOT ,  8SOIC 1.1 Single Output LDO, 1.0A, Adj.(1.22 to 5.5V), Any cap, Low Input Voltage, Integrated SVS