Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Endoscope
> Block Diagrams
Block Diagrams
7 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 7 of 7 Results
Page 1 |
Part Number
Status
Sub Family
Vin (max) (V)
Iout (max) (A)
Regulated Outputs (#)
Output Capacitor (uF)
Output Capacitor Type
Vdo (typ) (mV)
Iq (typ) (mA)
Accuracy (%)
Adj Output Options (V)
Vout Adj (min) (V)
Vout Adj (max) (V)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Vin (min) (V)
Vout (min) (V)
Vout (max) (V)
Pin/Package
Approx. Price (US$)
Description
TPS71701
ACTIVE
SINGLE CHANNEL LDO
6.5
0.15
1
1
Ceramic
170
0.05
3
0.9 to 6.2
0.9
6.2
-40 to 125
Catalog
1
2.5
5SOT , 6WSON
0.36
Low Noise, High-Bandwidth PSRR, Low-Dropout 150mA Linear Regulator
TPS73101
ACTIVE
SINGLE CHANNEL LDO
5.5
0.15
1
Capacitor Free
30
0.4
1
1.2
5.5
-40 to 85
Catalog
1
1.7
5SOT
0.45
Single Output LDO, 150mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Fast Transient Response
TPS73201
ACTIVE
SINGLE CHANNEL LDO
5.5
0.25
1
Capacitor Free
40
0.4
1
1.2
5.5
-40 to 85
Catalog
1
1.7
5SOT , 6SOT , 8VSON
0.65
Single Output LDO, 250mA, Adj.(1.2 to 5.5V), Low Noise, Fast Transient Response
TPS73601
ACTIVE
SINGLE CHANNEL LDO
5.5
0.4
1
Capacitor Free
75
0.3
1
1.2
5.5
-40 to 85
Catalog
1
1.7
5SOT , 6SOT , 8VSON
0.85
Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection
TPS74201
ACTIVE
SINGLE CHANNEL LDO
5.5
1.5
1
Capacitor Free
55
3
1
0.8
3.5
-40 to 85
Catalog
1
0.8
20VQFN , 7PFM
2.0
Single Output LDO, 1.5A, Adj.(0.8 to 3.3V), Any or No Cap, Programmable SoftStart
TPS74301
ACTIVE
SINGLE CHANNEL LDO
5.5
1.5
1
Capacitor Free
55
3
1
0.8
3.5
-40 to 85
Catalog
1
0.8
20VQFN , 7PFM
2.0
Single Output LDO, 1.5A, Adj.(0.8 to 3.3V), Any or No Cap, Programmable Powerup Sequencing
TPS74401
ACTIVE
SINGLE CHANNEL LDO
5.5
3
1
Capacitor Free
115
3
1
0.8
3.5
-40 to 85
Catalog
1
0.8
0.8
3.5
20VQFN , 7PFM
2.75
Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart