Block Diagrams

6 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 6 of 6 Results Page  1 |    

Part Number   Status  
Sub Family  
Duty Cycle (max) (%)   Iq (typ) (mA)   Vin (min) (V)   Vin (max) (V)   Iout (max) (A)   Switching Frequency (max) (kHz)   Vout (min) (V)   Vout (max) (V)   Output Capacitor (uF)   Priority (Used for PQS)   Topology   Shutdown Current (typ) (uA)   Operating Temp Range (Celsius)   Type   LED (#)   LED Configuration   Peak Efficiency (%)   Rating   I2C Address   Priority (type 2)   Output Voltage (max) (V)   Regulated Outputs (#)   Switch Current Limit (typ) (A)   Over-Voltage Protection (min) (V)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
TPS60250 ACTIVE WHITE LED DRIVERS 0.23 0.068 3 6 0.23 750 2.7 6.5 4.7 3 Boost 5 -40 to 85 Capacitive 4+2+1 Parallel 93 Catalog 1110111 1 6.5 16WQFN 1.4 High Efficiency Charge Pump for 7 WLEDs with I2C Interface
TPS61042 ACTIVE WHITE LED DRIVERS 88 0.038 1.8 6 0.03 1000 1.8 28 1 3 Boost 0.1 -40 to 85 Inductive 6 Series 85 Catalog 1 28 1 0.5 28 8VSON 0.75 30-V, 500-mA Switch Boost Converter in QFN-8 for White LED Applications
TPS61058 ACTIVE WHITE LED DRIVERS 51 5.5 2.7 5.5 0.5 650 2.5 5.5 22 3 Boost 0.1 -40 to 85 Inductive 1 Series 80 Catalog 1 5.5 1 1.1 6.1 to 5.9 10VSON 0.95 High Power Single Cell White LED Driver with 1.1A Switch, in 3x3 QFN
TPS61060 ACTIVE WHITE LED DRIVERS 95 1 2.7 6 0.06 1200 2.7 15 0.22 2 Boost 1 -40 to 85 Inductive 3 Series 83 Catalog 1 15 1 0.4 14 8DSBGA ,  8VSON 0.85 15V, 400mA Switch, 1MHz Boost Converter w/Brightness Control for White LED Power Supplies
TPS61080 ACTIVE WHITE LED DRIVERS 94 6 2.5 6 0.2 1200 2.7 27 4.7 1 Boost 1 -40 to 85 Inductive 1 OLED or 7 Series 87 Catalog 1 27 1 0.5 27 10VSON 1.35 27V, 500mA switch, 1.2MHz Boost Converter with integrated power diode
TPS75103 ACTIVE WHITE LED DRIVERS 100 0.18 2.7 5.5 0.025 0.5 3.6 2 LDO 0.1 Linear 2 x 2 Parallel 87 Catalog 1 3.6 9DSBGA 0.65 Low Dropout, Two-Bank LED Driver with PWM Brightness Control