Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Lighting: LCD Backlight
> Block Diagrams
Block Diagrams
3 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 3 of 3 Results
Page 1 |
Part Number
Status
Sub Family
Output Voltage (max) (V)
Duty Cycle (max) (%)
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Vout (min) (V)
Vout (max) (V)
Switch Current Limit (typ) (A)
Output Capacitor (uF)
Priority (Used for PQS)
Topology
Shutdown Current (typ) (uA)
Operating Temp Range (Celsius)
Type
LED (#)
LED Configuration
Over-Voltage Protection (min) (V)
Peak Efficiency (%)
Rating
Priority (type 2)
Regulated Outputs (#)
Pin/Package
Approx. Price (US$)
Description
TPS61140
ACTIVE
WHITE LED DRIVERS
27
93
0.125
3
6
0.023
1200
2.5
27
0.7
4.7
3
Boost
1.5
-40 to 85
Inductive
1 OLED + 4
2x Series
28
85
Catalog
1
2
10VSON
1.25
Dual, 2x 27V, 700mA Switch, 1.2MHz Boost Converter with Single Inductor White LED and OLED Driver
TPS61150
ACTIVE
WHITE LED DRIVERS
27
93
2
3
6
0.035
1200
2.5
27
0.7
4.7
1
Boost
1.5
-40 to 85
Inductive
2 x 6
2x Series
27
85
Catalog
1
2
10VSON
1.25
Dual, 2x 27V, 700mA Switch, 1.2MHz Boost Converter with Single Inductor White LED driver (up to 2x6)
TPS61160
ACTIVE
WHITE LED DRIVERS
26
93
1.5
2.7
18
600
2.7
26
0.7
10
3
Boost
1
-40 to 85
Inductive
6
Series
26
90
Catalog
1
6WSON
0.75
White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm Package