Block Diagrams

3 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 3 of 3 Results Page  1 |    

Part Number   Status  
Sub Family  
No. of Outputs   Output Level   Frequency (max) (MHz)   VCC (V)   Operating Temp Range (Celsius)   Rating   Input Level   IO Supply (Volts)   Output Frequency (max) (Mhz)   Jitter-Peak to Peak(P-P) or Cycle to Cycle(C-C)   Output Skew (ps)   Divider Ratio   Multiplier Ratio   Priority (type 2)   Operating Frequency Range (min) (MHz)   Operating Frequency Range (max) (MHz)   Supply Current (mA)   Voltage Range   Output Frequency (min) (Mhz)   RMS Jitter   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
CDC3S04 ACTIVE SINGLE ENDED(NP) 4 SINE 52 1.8 -30 to 85 Catalog SINE 20DSBGA 1.8 Quad Sine-Wave Clock Buffer with LDO
CDCE949 ACTIVE VCXO INPUT 9 LVCMOS 1.8,3.3 -40 to 85 Catalog Crystal, LVCMOS 2.5 to 3.3 230 60 ps 150 Universal Ratio Universal Ratio 1 24TSSOP 2.35 Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs
CDCM61001 ACTIVE INTERNAL VCO OUTPUT 1 LVPECL or LVDS or 2 LVCMOS 3.3 Catalog Crystal or LVCMOS 683.28 Universal 1 43.75 683.28 108mA Max 3.3 43.75 500fs Typical, <1ps Max 32VQFN 4.2 1:1 Ultra Low Jitter Crystal-In Clock Generator