Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Stethoscope: Digital
> Block Diagrams
Block Diagrams
2 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 2 of 2 Results
Page 1 |
Part Number
Status
Sub Family
fSCLK (max) (MHz)
Operating Temp Range (Celsius)
Interrupt Output
Reset Input
Rating
I2C Address
Priority (type 2)
# of I/Os
Low Power
Max Frequency (kHz)
Configuration Registers
5V Tolerant I/O
Push–Pull I/O Type
Vcc range (V)
VCC (min) (V)
VCC (max) (V)
No. of Outputs
Pin/Package
Approx. Price (US$)
Description
TCA6408
ACTIVE
I2C IO EXPANDERS
400
-40 to 85
Yes
Yes
Catalog
0100 00x
1
8
Yes
400
Yes
Yes
Yes
1.65 to 5.5
16TSSOP , 16VQFN , 20BGA MICROSTAR JUNIOR
1.3
Low-Voltage 8-Bit I2C and SMBus I/O Expander With Interrupt Output, Reset, and Config Register
TCA6408A
ACTIVE
I2C IO EXPANDERS
400
-40 to 85
Yes
Yes
Catalog
0100 00x
1
8
Yes
400
Yes
Yes
Yes
1.65 to 5.5
1.65
5.5
8
16TSSOP , 16UQFN , 16VQFN
1.4
Low-Voltage 8-Bit I2C and SMBus I/O Expander