Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Printer
> Block Diagrams
Block Diagrams
2 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 2 of 2 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (typ) (kHz)
Thermal Shutdown
Vout (min) (V)
Vout (max) (V)
Switch Current Limit (typ) (A)
Priority (Used for PQS)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Pin/Package
Approx. Price (US$)
Description
TPS40222
ACTIVE
STEP-DOWN REGULATORS
1
4.5
8
1.6
1250
Yes
0.8
7
2.1
1
Buck
1
-40 to 125
Catalog
1
90
6VSON
0.7
1.6A, 1.25-MHz Buck Converter in a 3 mm SON Package
TPS54331
ACTIVE
STEP-DOWN REGULATORS
0.11
3.5
28
3
570
Yes
0.8
25
2
Buck
1
-40 to 150
Catalog
1
90
8SOIC
1.35
3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™