Block Diagrams

8 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 8 of 8 Results Page  1 |    

Part Number   Status  
Sub Family  
Number of USB Ports   Supply Voltage(s) (V)   Operating Temp Range (Celsius)   Rating   IO Capacitance (typ) (pF)   Breakdown Voltage (min) (V)   IEC 61000-4-2 Contact (kV)   Differential Capacitance (pF)   IO Leakage Current (nA)   Number of Channels   rDS(on) per FET (typ) (mOhms)   Vin (min) (V)   Vin (max) (V)   Continuous Current (max) (A)   Number of Switches   Enable   Current Limit (A)   Priority (type 2)   Current Limit Topology   Current Limit Accuracy @ 1A   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
TPD2S017 NEW ACTIVE ESD Solutions 1 5 -40 to 85 Catalog 1 11 +/-11 0.02 10 2 6SOT 0.14 2-Channel Ultra Low Clamp Voltage ESD Solution with Series-Resistor Isolation
TPS2041B ACTIVE USB POWER SWITCHES -40 to 85 Catalog 70 2.7 5.5 0.5 1 Active Low 1 1 5SOT ,  8HTSSOP ,  8SOIC 0.5 Single-Channel Current-Limited Power Distribution Switch
TPS2061 ACTIVE USB POWER SWITCHES -40 to 85,0 to 70 Catalog 70 2.7 5.5 1 1 Active Low 1.5 1 5SOT ,  8HTSSOP ,  8SOIC 0.6 Single 1A Current-Limited, Power-Distribution Switch
TPS2550 ACTIVE USB POWER SWITCHES -40 to 85 Catalog 100/DRV, 85/DBV 2.5 6.5 1.1 1 Active Low 0.1 to 1.1 1 Constant-Current +/-30% (700mA min / 1300mA max) 6SOT ,  6WSON 0.7 Adjustable, Active Low, Constant-Current, Current-Limited Power-Distribution Switch
TPS2552 ACTIVE USB POWER SWITCHES -40 to 85 Catalog 100/DRV, 85/DBV 2.5 6.5 1.5 1 Active Low 0.075 to 1.7 1 Constant-Current +/-7.5% (925mA min / 1075mA max) 6SOT ,  6WSON 0.75 Adjustable, Active Low, Constant-Current, Current-Limited Power-Distribution Switch
TPS2552-1 ACTIVE USB POWER SWITCHES -40 to 85 Catalog 100/DRV, 85/DBV 2.5 6.5 1.5 1 Active Low 0.075 to 1.7 1 Latch-off +/-7.5% (925mA min / 1075mA max) 6SOT ,  6WSON 0.75 Adjustable, Active Low, Latch-off, Current-Limited Power-Distribution Switch
TPS2553 ACTIVE USB POWER SWITCHES -40 to 85 Catalog 100/DRV, 85/DBV 2.5 6.5 1.5 1 Active High 0.075 to 1.7 1 Constant-Current +/-7.5% (925mA min / 1075mA max) 6SOT ,  6WSON 0.75 Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch
TPS2553-1 ACTIVE USB POWER SWITCHES -40 to 85 Catalog 100/DRV, 85/DBV 2.5 6.5 1.5 1 Active High 0.075 to 1.7 1 Latch-off +/-7.5% (925mA min / 1075mA max) 6SOT ,  6WSON 0.75 Adjustable, Active High, Latch-off, Current-Limited Power-Distribution Switch