Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Machine Vision: Camera
> Block Diagrams
Block Diagrams
3 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 3 of 3 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Thermal Shutdown
Vout (min) (V)
Vout (max) (V)
Switch Current Limit (typ) (A)
Priority (Used for PQS)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Pin/Package
Approx. Price (US$)
Description
TPS54317
ACTIVE
STEP-DOWN REGULATORS
6.2
3
6
3
1600
Yes
0.9
3.3
4
1
Buck
1
-40 to 125
Catalog
1
90
24VQFN
2.5
3V to 6V, 3A, 1.6MHz Synchronous Step Down SWIFT™ Converter
TPS54550
ACTIVE
STEP-DOWN REGULATORS
9
4.5
20
6
700
yes
0.9
12
7.5
Buck
1
-40 to 150
Catalog
1
80
16HTSSOP
2.65
4.5V to 20V, 6A Synchronous Step Down SWIFT™ Converter
TPS62110
ACTIVE
STEP-DOWN REGULATORS
0.02
3.1
17
1.5
1000
1.2
16
1
Buck
1
-40 to 85
Catalog
1
100
16VQFN
1.3
Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16