Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Machine Vision: Camera
> Block Diagrams
Block Diagrams
6 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 6 of 6 Results
Page 1 |
Part Number
Status
Sub Family
Iout (max) (A)
Regulated Outputs (#)
Vout (min) (V)
Vout (max) (V)
Topology
Vin (min) (V)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Vin (max) (V)
Pin/Package
Approx. Price (US$)
Description
PTH03000W
ACTIVE
NON-ISOLATED POL
6
1
0.9
2.5
Buck
3
-40 to 85
Catalog
1
3.6
5DIP MODULE
6.9
6 A, 3.3-V Input Wide-Output Adjust Plug-in Power Module
PTH04000W
ACTIVE
NON-ISOLATED POL
3
1
0.9
3.6
Buck
3
-40 to 85
Catalog
1
5.5
6DIP MODULE
4.5
3-A, 3.3/5-V Input Adjustable Switching Regulator with Auto-Track Sequencing
PTH04T260W
ACTIVE
NON-ISOLATED POL
3
1
0.69
3.6
Buck
2.2
-40 to 85
Catalog
1
5.5
10DIP MODULE
6.25
3-A, 2.2V to 5.5V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans
PTH04T261W
ACTIVE
NON-ISOLATED POL
3
1
0.69
3.6
Buck
2.2
-40 to 85
Catalog
1
5.5
10DIP MODULE
6.25
3-A, 2.2V to 5.5V Input, Ceramic Cap Version, Non-Iso, Wide Output, Adj Power Module with TurboTrans
PTH08T260W
ACTIVE
NON-ISOLATED POL
3
1
0.69
5.5
Buck
4.5
-40 to 85
Catalog
1
14
10DIP MODULE
6.25
3-A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans
PTH08T261W
ACTIVE
NON-ISOLATED POL
3
1
0.7
5.5
Buck
4.5
-40 to 85
Catalog
1
14
10DIP MODULE
6.25
3-A, 4.5V to 14V Input, Ceramic Cap Version, Non-Iso, Wide Output, Adjust Power Module w/ TurboTrans