Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Machine Vision: Frame Grabber
> Block Diagrams
Block Diagrams
2 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 2 of 2 Results
Page 1 |
Part Number
Status
Sub Family
I2C
DMA
McBSP
Core Supply (Volts)
IO Supply (Volts)
USB
CPU
Video Port (Configurable)
Timers
Serial I/O
Application-Specific or Analog I/O
On-Chip L1/SRAM
EMIF
Peak MMACS
Operating Temperature Range (°C)
RAM
ROM
External Memory Type Supported
UART
MMC/SD
Total On-Chip Memory (KB)
On-Chip L2/SRAM
RISC Frequency (MHz)
Rating
McSPI
HDQ/1-Wire
POP Interface
Frequency (MHz)
Operating Temp Range (Celsius)
Graphics Accelerator
Pin/Package
Approx. Price (US$)
Description
OMAP3525
ACTIVE
OMAP35x PROCESSORS
3
64-Ch EDMA,32-Bit Channel SDMA
5
0.8 V to 1.35 V
1.8 V,3.0 V (MMC1 Only)
2
1 64x+,ARM Cortex-A8
1 Dedicated Output,1 Dedicated Input
12 32-Bit GP,2 32-Bit WD
I2C,McBSP,McSPI,UART
Video Port,USB,MMC/SD,POP Interface
112 KB (DSP),32 KB (ARM Cortex-A8)
1 32-Bit SDRC,1 16-Bit GPMC
3440
0 to 90,-40 to 105
64 KB
16 KB (DSP),32 KB (ARM Cortex-A8)
LPDDR,NOR Flash,NAND flash,OneNAND,Asynch SRAM
3
3
688 KB
96 KB (DSP),256 KB (ARM Cortex-A8)
600
Catalog
4
1
Yes (CBB)
430
423BGA , 515POP-FCBGA
29.0
Applications Processor
OMAP3530
ACTIVE
OMAP35x PROCESSORS
3
64-Ch EDMA,32-Bit Channel SDMA
5
0.8 V to 1.35 V
1.8 V,3.0 V (MMC1 Only)
2
1 64x+,ARM Cortex-A8
1 Dedicated Output,1 Dedicated Input
12 32-Bit GP,2 32-Bit WD
I2C,McBSP,McSPI,UART
Video Port,USB,MMC/SD,POP Interface
112 KB (DSP),32 KB (ARM Cortex-A8)
1 32-Bit SDRC,1 16-Bit GPMC
3440
0 to 90,-40 to 105
64 KB
16 KB (DSP),32 KB (ARM Cortex-A8)
LPDDR,NOR Flash,NAND flash,OneNAND,Asynch SRAM
3
3
688 KB
96 KB (DSP),256 KB (ARM Cortex-A8)
720
Catalog
4
1
Yes (CBB)
520
0 to 90,-40 to 105
1
423BGA , 515POP-FCBGA
32.0
Applications Processor