Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Machine Vision: Frame Grabber
> Block Diagrams
Block Diagrams
1 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 1 of 1 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (typ) (kHz)
Thermal Shutdown
Vout (min) (V)
Vout (max) (V)
Switch Current Limit (typ) (A)
Priority (Used for PQS)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Pin/Package
Approx. Price (US$)
Description
TPS5430
ACTIVE
STEP-DOWN REGULATORS
3
5.5
36
3
500
Yes
1.23
31
4
2
Buck, Inverting Buck/Boost
1
-40 to 125
Catalog
1
87
8HSOP
1.85
5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter