|
Part Number
|
Status
|
![]()
Sub Family
|
|
INL (max) (+/-LSB)
|
Resolution (Bits)
|
Thermal Shutdown
|
Input Type
|
INL (+/- %) (max)
|
Power Consumption (typ) (mW)
|
Search Sample Rate (max) (SPS)
|
# Input Channels
|
Bipolar Input Type
|
Input Configuration Range
|
No Missing Codes (Bits)
|
ENOB (Bits)
|
No. of Supplies
|
Analog Voltage AV/DD (min) (V)
|
Analog Voltage AV/DD (max) (V)
|
Logic Voltage DV/DD (min) (V)
|
Logic Voltage DV/DD (max) (V)
|
# Input Channels (SE)
|
# Input Channels (Diff)
|
Sample Rate (max)
|
Architecture
|
Operating Temp Range (Celsius)
|
Rating
|
Reference Mode
|
Priority (type 2)
|
DNL (max) (+/-LSB)
|
SNR (dB)
|
SNR (typ) (dB)
|
Analog Inputs
|
ADC
|
Interface
|
Analog Input BW (MHz)
|
SFDR (dB)
|
Reference: Type
|
ADC Resolution (Bits)
|
Unipolar
|
Single-Ended
|
SINAD (dB)
|
Serial, SPI
|
Single/Dual Analog Supply
|
# DACs / # ADCs
|
Diff Ended
|
Serial, I2C
|
Comments
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
ADS1258
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
0.0003%
|
24
|
No
|
Voltage
|
0.0015
|
42
|
125000
|
16
|
True
|
1.06Vref
|
24
|
21.6
|
2
|
4.75
|
5.25
|
2.5
|
3.6
|
16
|
8
|
125kSPS
|
Delta-Sigma
|
-40 to 105
|
Catalog
|
Ext
|
1
|
1
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
48VQFN
|
9.95
|
24 Bit, Fast Channel Cycling Delta-Sigma ADC
|
|
|
ADS1259
|
PREVIEW
|
ANALOG TO DIGITAL CONVERTER
|
|
0.00%
|
24
|
|
|
|
27
|
14400
|
2
|
|
+/- Vref
|
24
|
|
2
|
4.75
|
5.25
|
2.7
|
5.5
|
|
|
14.4kSPS
|
Delta-Sigma
|
-40 to +105
|
Catalog
|
Int and Ext Â
|
1
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
20TSSOP
|
|
Low-Noise, 14kSPS, 24-Bit Analog-to-Digital Converter
|
|
|
ADS7952
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
1
|
12
|
No
|
Voltage
|
0.024
|
11.5
|
1000000
|
12
|
|
Vref, 2Vref
|
12
|
11.29
|
2
|
2.7
|
5.25
|
1.7
|
5.25
|
12
|
|
1MSPS
|
SAR
|
-40 to 125
|
Catalog
|
Ext
|
1
|
1
|
70
|
71.7
|
12
|
SAR
|
SPI
|
47
|
84
|
Voltage
|
12
|
Yes
|
Yes
|
69
|
Yes
|
Single
|
ADC
|
|
|
|
32VQFN
,
38TSSOP
|
3.7
|
12 bit, 1 MSPS, 12 Ch, single ended, micro power, sr i/f, SAR ADC
|
|
|
ADS8317
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
1.5
|
16
|
No
|
Voltage
|
0.0023
|
10
|
250000
|
1
|
Pseudo
|
+/-Vref at +Vref
|
16
|
|
1
|
2.7
|
5.5
|
2.7
|
5.5
|
|
1
|
250kSPS
|
SAR
|
-40 to 85
|
Catalog
|
Ext
|
1
|
1
|
|
91.5
|
|
|
|
|
103
|
int/ext
|
|
|
No
|
91
|
Yes
|
Single
|
|
Yes
|
|
|
8VSON
,
8VSSOP
|
5.0
|
16-Bit, Pseudo Bipolar, Fully Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC
|
|
|
ADS8318
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
1
|
16
|
No
|
Voltage
|
0.001526
|
18
|
500000
|
1
|
|
2Vref
|
16
|
15.56
|
2
|
4.5
|
5.5
|
2.375
|
5.5
|
|
1
|
500kSPS
|
SAR
|
-40 to 85
|
Catalog
|
Ext
|
1
|
0.75
|
95.5
|
|
|
|
SPI
|
15
|
116
|
|
|
Yes
|
No
|
|