Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Infusion Pump
> Block Diagrams
Block Diagrams
2 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 2 of 2 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Thermal Shutdown
Vout (min) (V)
Vout (max) (V)
Switch Current Limit (typ) (A)
Priority (Used for PQS)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Pin/Package
Approx. Price (US$)
Description
TPS54310
ACTIVE
STEP-DOWN REGULATORS
6.2
3
6
3
700
Yes
0.9
3.3
4
1
Buck
1
-40 to 125
Catalog
1
87
20HTSSOP
2.25
3V to 6V, 3A Synchronous Step Down SWIFT™ Converter
TPS54350
ACTIVE
STEP-DOWN REGULATORS
5
4.5
20
3
700
yes
0.9
12
3.3
Buck, Inverting Buck/Boost
1
-40 to 150,-40 to 150)
Catalog
1
80
16HTSSOP
1.85
4.5 to 20V, 3A Synchronous Step Down SWIFT™ Converter