Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Infusion Pump
> Block Diagrams
Block Diagrams
5 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 5 of 5 Results
Page 1 |
Part Number
Status
Sub Family
Vin (max) (V)
Iout (max) (A)
Regulated Outputs (#)
Output Capacitor (uF)
Output Capacitor Type
Vdo (typ) (mV)
Iq (typ) (mA)
Accuracy (%)
Adj Output Options (V)
Vout Adj (min) (V)
Vout Adj (max) (V)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Vin (min) (V)
Vout (min) (V)
Vout (max) (V)
Fixed Output Options (V)
Pin/Package
Approx. Price (US$)
Description
TPS71701
ACTIVE
SINGLE CHANNEL LDO
6.5
0.15
1
1
Ceramic
170
0.05
3
0.9 to 6.2
0.9
6.2
-40 to 125
Catalog
1
2.5
5SOT , 6WSON
0.36
Low Noise, High-Bandwidth PSRR, Low-Dropout 150mA Linear Regulator
TPS73101
ACTIVE
SINGLE CHANNEL LDO
5.5
0.15
1
Capacitor Free
30
0.4
1
1.2
5.5
-40 to 85
Catalog
1
1.7
5SOT
0.45
Single Output LDO, 150mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Fast Transient Response
TPS74201
ACTIVE
SINGLE CHANNEL LDO
5.5
1.5
1
Capacitor Free
55
3
1
0.8
3.5
-40 to 85
Catalog
1
0.8
20VQFN , 7PFM
2.0
Single Output LDO, 1.5A, Adj.(0.8 to 3.3V), Any or No Cap, Programmable SoftStart
TPS79912
ACTIVE
SINGLE CHANNEL LDO
6.5
0.2
1
2.2
Ceramic
100
0.04
2
-40 to 125,-40 to 85
Catalog
1
2.7
1.2
1.2
1.2
5DSBGA , 5SOT , 6WSON
0.3
Single Output LDO, 200mA, Fixed(1.2V), Low Quiescent Current, Low Noise, High PSRR
TPS79925
ACTIVE
SINGLE CHANNEL LDO
6.5
0.2
1
2.2
Ceramic
100
0.04
2
-40 to 85
Catalog
1
2.7
2.5
2.5
2.5
5DSBGA , 5SOT
0.3
Single Output LDO, 200mA, Fixed(2.5V), Low Quiescent Current, Low Noise, High PSRR